hero-banner
Batch CAD Cart (0)
  • Cart is empty
The check valve is wafer style to fit between standard flanges. The twin disc check valve includes renewable bronze discs. Wafer checks may be installed in horizontal positions (or vertical with flow moving up). Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® check valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® check valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items
Check Valve - Lead-Free*, Iron, Fire Protection, Wafer Style, KW-900-W-LF

KW-900-W - Check Valve - Iron, Fire Protection, Wafer Style

Check Valve - Lead-Free*, Iron, Fire Protection, Wafer Style, KW-900-W-LF

KW-900-W - Check Valve - Iron, Fire Protection, Wafer Style

Check Valve - Lead-Free*, Iron, Fire Protection, Wafer Style, KW-900-W-LF

KW-900-W - Check Valve - Iron, Fire Protection, Wafer Style
UPC Code N/A 039923702296 N/A 039923702302 N/A 039923702364
Type N/A Check Valve
Valve Size N/A 3 N/A 4 N/A 14
Connection Type N/A W -- Wafer
Material N/A Cast Iron
Description N/A KW900W 3 WAFER UL/FM DBL DISC CK CI N/A KW900W 4 WAFER UL/FM DBL DISC CK CI N/A KW900W 14 WAFER FM DBL DISC CK CI
Turns/Operation N/A Non-Manual
Weight N/A 7.500 lb N/A 9.55 lb N/A 187.000 lb