CAD/BIM eCatalog
Batch CAD Cart (0)
▾
F-968-B - Check Valve - Iron, Swing, Class 250
Check Valves
The NIBCO® cast iron check valve features flanged end connections for easy installation. It is equipped with a bolted bonnet for maintenance accessibility. The swing check valve includes a renewable cast bronze seat and disc. Swing checks may be installed in horizontal positions (or vertical with flow moving up). Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® check valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items |
NHET00E F-968-B - Check Valve - Iron, Swing, Class 250 |
NHET00F F-968-B - Check Valve - Iron, Swing, Class 250 |
NHET00H F-968-B - Check Valve - Iron, Swing, Class 250 |
NHET00K F-968-B - Check Valve - Iron, Swing, Class 250 |
||||
UPC Code | N/A 039923705952 | N/A 039923705969 | N/A 039923705976 | N/A 039923705990 | ||||
Type | N/A Check Valve | |||||||
Valve Size | N/A 2 1/2 | N/A 3 | N/A 4 | N/A 6 | ||||
Connection Type | N/A F -- Flanged | |||||||
Material | N/A Cast Iron | |||||||
Cv Coefficient | N/A 221 | N/A 327 | N/A 605 | N/A 1440 | ||||
Description | N/A F968B 2 1/2 FLG CHECK CAST IRON | N/A F968B 3 FLG CHECK CAST IRON | N/A F968B 4 FLG CHECK CAST IRON | N/A F968B 6 FLG CHECK CAST IRON | ||||
eClass Classification | N/A Swing Cast Iron Check Valves | |||||||
Turns/Operation | N/A Non-Manual | |||||||
Weight | N/A 61.985 lb | N/A 76.969 lb | N/A 128.924 lb | N/A 225.115 lb | ||||
|