CAD/BIM eCatalog
Batch CAD Cart (0)
▾
F-918-N - Check Valve - Cast Iron, Swing, Iron Trim
Check Valves
The NIBCO® cast iron check valve features flanged end connections for easy installation. It is equipped with a bolted bonnet for maintenance accessibility. Swing checks may be installed in horizontal positions (or vertical with flow moving up). Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® check valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items |
NHE30JD F-918-N - Check Valve - Cast Iron, Swing, Iron Trim |
NHE30JE F-918-N - Check Valve - Cast Iron, Swing, Iron Trim |
NHE30JF F-918-N - Check Valve - Cast Iron, Swing, Iron Trim |
NHE30JH F-918-N - Check Valve - Cast Iron, Swing, Iron Trim |
NHE30JJ F-918-N - Check Valve - Cast Iron, Swing, Iron Trim |
|||||
UPC Code | N/A 039923703019 | N/A 039923703026 | N/A 039923703033 | N/A 039923703040 | N/A 039923703057 | |||||
Type | N/A Check Valve | |||||||||
Valve Size | N/A 2 | N/A 2 1/2 | N/A 3 | N/A 4 | N/A 5 | |||||
Connection Type | N/A F -- Flanged | |||||||||
Material | N/A Cast Iron | |||||||||
Cv Coefficient | N/A 137 | N/A 221 | N/A 327 | N/A 605 | N/A 975 | |||||
Description | N/A F918N 2 FLG CHECK CAST IRON | N/A F918N 2 1/2 FLG CHECK CAST IRON | N/A F918N 3 FLG CHECK CAST IRON | N/A F918N 4 FLG CHECK CAST IRON | N/A F918N 5 FLG CHECK CAST IRON | |||||
eClass Classification | N/A Swing Cast Iron Check Valves | |||||||||
Turns/Operation | N/A Non-Manual | |||||||||
Weight | N/A 23.818 lb | N/A 34.561 lb | N/A 46.961 lb | N/A 80.100 lb | N/A 98.839 lb | |||||
|