CAD/BIM eCatalog
Batch CAD Cart (0)
▾
T-413-V - Check Valve - Bronze, Class 125, FKM Seat Disc
Check Valves
The NIBCO® check valve features a screw-in bonnet for accessibility to repair or replace parts. Swing check valves may be installed in horizontal positions (or vertical with flow moving up). Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® check valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® check valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items |
0400015 T-413-V - Check Valve - Bronze, Class 125, FKM Seat Disc |
NL740V4 T-413-V - Check Valve - Bronze, Class 125, FKM Seat Disc |
NL740V6 T-413-V - Check Valve - Bronze, Class 125, FKM Seat Disc |
NL740V8 T-413-V - Check Valve - Bronze, Class 125, FKM Seat Disc |
NL740VA T-413-V - Check Valve - Bronze, Class 125, FKM Seat Disc |
|||||
UPC Code | N/A 039923633996 | N/A 039923633989 | N/A 039923634009 | N/A 039923634016 | N/A 039923634023 | |||||
Type | N/A Check Valve | |||||||||
Valve Size | N/A 3/8 | N/A 1/4 | N/A 1/2 | N/A 3/4 | N/A 1 | |||||
Connection Type | N/A T -- Female NPT Thread (FIPT) | |||||||||
Material | N/A Bronze | |||||||||
Cv Coefficient | N/A | |||||||||
Description | N/A T413V 3/8 THD 125# CHECK FKM DISC | N/A T413V 1/4 THD 125# CHECK FKM DISC | N/A T413V 1/2 THD 125# CHECK FKM DISC | N/A T413V 3/4 THD 125# CHECK FKM DISC | N/A T413V 1 THD 125# CHECK FKM DISC | |||||
eClass Classification | N/A Swing Bronze Check Valves | |||||||||
Turns/Operation | N/A Non-Manual | |||||||||
Weight | N/A 0.479 lb | N/A 0.509 lb | N/A 0.554 lb | N/A 0.885 lb | N/A 1.474 lb | |||||
|