
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
T-413-W - Check Valve - Bronze, Buna-N Seat Disc, Threaded Ends
Check Valves
The NIBCO® bronze check valve features threaded end connections for ease of installation. It features a screw-in bonnet for accessibility to repair or replace parts. Swing checks may be installed in horizontal positions (or vertical with flow moving up). Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® check valves for the most specified, versatile and economical valve option in commercial,more mechanical and industrial applications. NIBCO® check valves are backed by the NIBCO 5-year 125% limited warranty. less
Unit of Measure
Items |
![]() NL75004 T-413-W - Check Valve - Bronze, Buna-N Seat Disc, Threaded Ends |
![]() NL75005 T-413-W - Check Valve - Bronze, Buna-N Seat Disc, Threaded Ends |
![]() NL75006 T-413-W - Check Valve - Bronze, Buna-N Seat Disc, Threaded Ends |
![]() NL75008 T-413-W - Check Valve - Bronze, Buna-N Seat Disc, Threaded Ends |
![]() NL7500A T-413-W - Check Valve - Bronze, Buna-N Seat Disc, Threaded Ends |
|||||
UPC Code | N/A 039923634191 | N/A 039923634207 | N/A 039923634214 | N/A 039923634221 | N/A 039923634238 | |||||
Type | N/A Check Valve | |||||||||
Valve Size | N/A 1/4 | N/A 3/8 | N/A 1/2 | N/A 3/4 | N/A 1 | |||||
Connection Type | N/A T -- Female NPT Thread (FIPT) | |||||||||
Material | N/A Bronze | |||||||||
Cv Coefficient | N/A | |||||||||
Description | N/A T413W 1/4 THD 125# CHECK BUNA DISC | N/A T413W 3/8 THD 125# CHECK BUNA DISC | N/A T413W 1/2 THD 125# CHECK BUNA DISC | N/A T413W 3/4 THD 125# CHECK BUNA DISC | N/A T413W 1 THD 125# CHECK BUNA DISC | |||||
eClass Classification | N/A Swing Bronze Check Valves | |||||||||
Turns/Operation | N/A Non-Manual | |||||||||
Weight | N/A 0.507 lb | N/A 0.477 lb | N/A 0.552 lb | N/A 0.885 lb | N/A 1.474 lb | |||||
|