CAD/BIM eCatalog
Batch CAD Cart (0)
▾
T-413-B - Check Valve - Bronze, Bronze Seat Disc, Threaded Ends
Check Valves
The NIBCO® swing check valve features a screw-in bonnet for accessibility to repair or replace parts. Swing checks may be installed in horizontal positions (or vertical with flow moving up). Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® check valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® check valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items |
NL73004 T-413-B - Check Valve - Bronze, Bronze Seat Disc, Threaded Ends |
NL73005 T-413-B - Check Valve - Bronze, Bronze Seat Disc, Threaded Ends |
NL73006 T-413-B - Check Valve - Bronze, Bronze Seat Disc, Threaded Ends |
NL73008 T-413-B - Check Valve - Bronze, Bronze Seat Disc, Threaded Ends |
NL7300A T-413-B - Check Valve - Bronze, Bronze Seat Disc, Threaded Ends |
|||||
UPC Code | N/A 039923633545 | N/A 039923633552 | N/A 039923633569 | N/A 039923633576 | N/A 039923633583 | |||||
Type | N/A Check Valve | |||||||||
Valve Size | N/A 1/4 | N/A 3/8 | N/A 1/2 | N/A 3/4 | N/A 1 | |||||
Connection Type | N/A T -- Female NPT Thread (FIPT) | |||||||||
Material | N/A Bronze | |||||||||
Cv Coefficient | N/A | |||||||||
Description | N/A T413B 1/4 THD 125# CHECK BRZ DISC | N/A T413B 3/8 THD 125# CHECK BRZ DISC | N/A T413B 1/2 THD 125# CHECK BRZ DISC | N/A T413B 3/4 THD 125# CHECK BRZ DISC | N/A T413B 1 THD 125# CHECK BRZ DISC | |||||
eClass Classification | N/A Swing Bronze Check Valves | |||||||||
Turns/Operation | N/A Non-Manual | |||||||||
Weight | N/A 0.504 lb | N/A 0.474 lb | N/A 0.549 lb | N/A 0.897 lb | N/A 1.463 lb | |||||
|