 
						CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    W-910-W-LF - Check Valve - Lead-Free*, Class 125, Iron Body, Buna-N Seat
    Check Valves
        
    
        
            The NIBCO® cast iron sliding disc check valve is wafer style to fit between standard flanges. Wafer checks may be installed in horizontal positions (or vertical with flow moving up). Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® check valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® valves are backed by the NIBCO 5-year 125% limited warranty.
        
    
        
                    Unit of Measure
                    
               
        | Items |   NLN20XD W-910-W-LF - Check Valve - Lead-Free*, Class 125, Iron Body, Buna-N Seat |   NLN20XE W-910-W-LF - Check Valve - Lead-Free*, Class 125, Iron Body, Buna-N Seat |   NLN20XF W-910-W-LF - Check Valve - Lead-Free*, Class 125, Iron Body, Buna-N Seat |   NLN20XH W-910-W-LF - Check Valve - Lead-Free*, Class 125, Iron Body, Buna-N Seat |   NLN20XJ W-910-W-LF - Check Valve - Lead-Free*, Class 125, Iron Body, Buna-N Seat | |||||
| UPC Code | N/A 039923327055 | N/A 039923327079 | N/A 039923327093 | N/A 039923327116 | N/A 039923327130 | |||||
| Type | N/A Check Valve | |||||||||
| Valve Size | N/A 2 | N/A 2 1/2 | N/A 3 | N/A 4 | N/A 5 | |||||
| Connection Type | N/A W -- Wafer | |||||||||
| Material | N/A Cast Iron | |||||||||
| Cv Coefficient | N/A 66 | N/A 88 | N/A 130 | N/A 228 | N/A 350 | |||||
| Description | N/A W910W-LF/W960W-LF 2 WFR SILENT CK C.I. | N/A W910W-LF/W960W-LF 2 1/2 WFR SIL CK C.I. | N/A W910W-LF/W960W-LF 3 WFR SILENT CK C.I. | N/A W910W-LF/W960W-LF 4 WFR SILENT CK C.I. | N/A W910W-LF/W960W-LF 5 WFR SILENT CK C.I. | |||||
| eClass Classification | N/A Inline Lead-Free* Iron Check Valves | |||||||||
| Turns/Operation | N/A Non-Manual | |||||||||
| Weight | N/A 6.000 lb | N/A 7.00 lb | N/A 11.000 lb | N/A 19.000 lb | N/A 27.000 lb | |||||
|  | ||||||||||
