
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
KW-900-W-LF - Check Valve - Lead-Free*, Iron, Fire Protection, Wafer Style
Check Valves
The check valve is wafer style to fit between standard flanges. The twin disc check valve includes renewable bronze discs. Wafer checks may be installed in horizontal positions (or vertical with flow moving up). Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® check valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® check valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items |
![]() NLM15XE KW-900-W-LF - Check Valve - Lead-Free*, Iron, Fire Protection, Wafer Style |
![]() NLM15XF KW-900-W-LF - Check Valve - Lead-Free*, Iron, Fire Protection, Wafer Style |
![]() NLM15XH KW-900-W-LF - Check Valve - Lead-Free*, Iron, Fire Protection, Wafer Style |
![]() NLM15XJ KW-900-W-LF - Check Valve - Lead-Free*, Iron, Fire Protection, Wafer Style |
![]() NLM15XK KW-900-W-LF - Check Valve - Lead-Free*, Iron, Fire Protection, Wafer Style |
|||||
UPC Code | N/A 039923327598 | N/A 039923327604 | N/A 039923327611 | N/A 039923327628 | N/A 039923327635 | |||||
Type | N/A Check Valve | |||||||||
Valve Size | N/A 2 1/2 | N/A 3 | N/A 4 | N/A 5 | N/A 6 | |||||
Connection Type | N/A W -- Wafer | |||||||||
Material | N/A Cast Iron | |||||||||
Description | N/A KW900W-LF 21/2 WAFER UL/FM DBL DISC CK | N/A KW900W-LF 3 WAFER UL/FM DBL DISC CK | N/A KW900W-LF 4 WAFER UL/FM DBL DISC CK | N/A KW900W-LF 5 WAFER UL/FM DBL DISC CK | N/A KW900W-LF 6 WAFER UL/FM DBL DISC CK | |||||
Turns/Operation | N/A Non-Manual | |||||||||
Weight | N/A 4.000 lb | N/A 6.000 lb | N/A 9.000 lb | N/A 17.50 lb | N/A 18.000 lb | |||||
|