CAD/BIM eCatalog
Batch CAD Cart (0)
▾
W-920-W-LF - Check Valve - Lead-Free*, Class 125, Wafer Style, Buna-N Seat
Check Valves
Check valves prevent backflow by automatically closing when fluid reverses direction. The check valve is recommended for commercial and industrial water applications only. Wafer checks may be installed in horizontal positions (or vertical with flow moving up). Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® check valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® check valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items |
NLN50XD W-920-W-LF - Check Valve - Lead-Free*, Class 125, Wafer Style, Buna-N Seat |
NLN50XE W-920-W-LF - Check Valve - Lead-Free*, Class 125, Wafer Style, Buna-N Seat |
NLN50XF W-920-W-LF - Check Valve - Lead-Free*, Class 125, Wafer Style, Buna-N Seat |
NLN50XH W-920-W-LF - Check Valve - Lead-Free*, Class 125, Wafer Style, Buna-N Seat |
NLN50XJ W-920-W-LF - Check Valve - Lead-Free*, Class 125, Wafer Style, Buna-N Seat |
|||||
UPC Code | N/A 039923327192 | N/A 039923327215 | N/A 039923327222 | N/A 039923327239 | N/A 039923327253 | |||||
Type | N/A Check Valve | |||||||||
Valve Size | N/A 2 | N/A 2 1/2 | N/A 3 | N/A 4 | N/A 5 | |||||
Connection Type | N/A W -- Wafer | |||||||||
Material | N/A Cast Iron | |||||||||
Cv Coefficient | N/A 76 | N/A 161 | N/A 224 | N/A 400 | N/A 648 | |||||
Description | N/A W920W-LF 2 TWIN DISC WAFER CK | N/A W920W-LF 2 1/2 TWIN DISC WAFER CK | N/A W920W-LF 3 TWIN DISC WAFER CK | N/A W920W-LF 4 TWIN DISC WAFER CK | N/A W920W-LF 5 TWIN DISC WAFER CK | |||||
eClass Classification | N/A Inline Lead-Free* Iron Check Valves | |||||||||
Turns/Operation | N/A Non-Manual | |||||||||
Weight | N/A 3.890 lb | N/A 4.000 lb | N/A 6.000 lb | N/A 8.000 lb | N/A 13.000 lb | |||||
|