CAD/BIM eCatalog
Batch CAD Cart (0)
▾
WD-2000 - Butterfly Valve - Ductile Iron, Wafer Type, 200 PSI
Butterfly Valves
The NIBCO® ductile iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The valve's unique molded-in EPDM seat liner with aluminum bronze disc is recommended for most water applications. With the internal stem/disc geometric drive design there is no need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® ductile iron butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items |
NLH110M WD-2000 - Butterfly Valve - Ductile Iron, Wafer Type, 200 PSI, Gear |
NLH112M WD-2000 - Butterfly Valve - Ductile Iron, Wafer Type, 200 PSI, Gear |
NLH090M WD-2000 - Butterfly Valve - Ductile Iron, Wafer Type, 200 PSI |
NLH110N WD-2000 - Butterfly Valve - Ductile Iron, Wafer Type, 200 PSI, Gear |
NLH090N WD-2000 - Butterfly Valve - Ductile Iron, Wafer Type, 200 PSI |
|||||
UPC Code | N/A 039923718921 | N/A 039923328540 | N/A 039923717627 | N/A 039923718938 | N/A 039923717634 | |||||
Type | N/A Butterfly Valve | |||||||||
Size (Dimensions) | N/A 10 | N/A 10 | N/A 10 | N/A 12 | N/A 12 | |||||
Material | N/A Ductile Iron | |||||||||
Valve Operator | N/A Gear Operator | N/A Gear Operator | N/A Bare Stem / Bare Shaft | N/A Gear Operator | N/A Bare Stem / Bare Shaft | |||||
Description | N/A WD20005 10 WAFER BFV GEAR OP DUCT IRON | N/A WD20005SON 10 WAFER BFV GEAR OP SQ NUT D | N/A WD20000 10 WAFER BFV BARE STEM D I | N/A WD20005 12 WAFER BFV GEAR OP DUCT IRON | N/A WD20000 12 WAFER BFV BARE STEM D I | |||||
Turns/Operation | N/A Quarter-Turn | |||||||||
Weight | N/A 76 lb | N/A 72.50 lb | N/A 45.386 lb | N/A 101.5 lb | N/A 69.856 lb | |||||
|