CAD/BIM eCatalog
Batch CAD Cart (0)
▾
FD-5765 - Butterfly Valve - Ductile Iron, Flanged, 285 PSI
Butterfly Valves
The NIBCO® ductile iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The valve features an EPDM encapsulated ductile iron disc. The internal stem/disc splined drive design eliminates the need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® ductile iron butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items |
NLFT00D FD-5765 - Butterfly Valve - Ductile Iron, Flanged, 285 PSI |
NLFT00E FD-5765 - Butterfly Valve - Ductile Iron, Flanged, 285 PSI |
NLFT00F FD-5765 - Butterfly Valve - Ductile Iron, Flanged, 285 PSI |
NLFT00H FD-5765 - Butterfly Valve - Ductile Iron, Flanged, 285 PSI |
NLFT00J FD-5765 - Butterfly Valve - Ductile Iron, Flanged, 285 PSI |
|||||
UPC Code | N/A 039923779120 | N/A 039923779137 | N/A 039923779144 | N/A 039923779151 | N/A 039923779168 | |||||
Type | N/A Butterfly Valve | |||||||||
Connection Type | N/A F -- Flanged | |||||||||
Valve Size | N/A 50 | N/A 65 | N/A 80 | N/A 100 | N/A 125 | |||||
Material | N/A | |||||||||
Valve Operator | N/A Bare Stem / Bare Shaft | |||||||||
Description | N/A FD57650PN10 50MM FBFV (B. STM/RSD FLG) | N/A FD57650PN10 65MM FBFV (B. STM/RSD FLG) | N/A FD57650PN10 80MM FBFV (B. STM/RSD FLG) | N/A FD57650PN10 100MM FBFV (B. STM/RSD FLG) | N/A FD57650PN10 125MM FBFV (B. STM/RSD FLG) | |||||
Turns/Operation | N/A Quarter-Turn | |||||||||
Weight | N/A 7.228 kg15.94 lb | N/A 10.576 kg23.32 lb | N/A 12.471 kg27.50 lb | N/A 19.594 kg43.207 lb | N/A 23.743 kg52.355 lb | |||||
|