CAD/BIM eCatalog
Batch CAD Cart (0)
▾
WC-2000 - Butterfly Valve - Cast Iron, Wafer Type, 200 PSI
Butterfly Valves
The NIBCO® cast iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The unique molded-in EPDM seat liner with aluminum bronze disc is recommended for most water applications. With the internal stem/disc geometric drive design there is no need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® butterfly valves for versatile and economical valve applications in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items |
NLS090D WC-2000 - Butterfly Valve - Cast Iron, Wafer Type, 200 PSI |
NLS090E WC-2000 - Butterfly Valve - Cast Iron, Wafer Type, 200 PSI |
NLS090F WC-2000 - Butterfly Valve - Cast Iron, Wafer Type, 200 PSI |
NLS090H WC-2000 - Butterfly Valve - Cast Iron, Wafer Type, 200 PSI |
NLS090J WC-2000 - Butterfly Valve - Cast Iron, Wafer Type, 200 PSI |
|||||
UPC Code | N/A 039923254702 | N/A 039923254719 | N/A 039923254726 | N/A 039923254733 | N/A 039923254740 | |||||
Connection Type | N/A W -- Wafer | |||||||||
Valve Size | N/A 2 | N/A 2 1/2 | N/A 3 | N/A 4 | N/A 5 | |||||
Valve Operator | N/A Bare Stem / Bare Shaft | |||||||||
Description | N/A WC20000 2" 200PSI CI ALUM BRZ EPDM BARE | N/A WC20000 21/2" 200PSI CI ALUM BRZ EPDM BA | N/A WC20000 3" 200PSI CI ALUM BRZ EPDM BARE | N/A WC20000 4" 200PSI CI ALUM BRZ EPDM BARE | N/A WC20000 5" 200PSI CI ALUM BRZ EPDM BARE | |||||
Turns/Operation | N/A Quarter-Turn | |||||||||
Weight | N/A 5.266 lb | N/A 7.519 lb | N/A 7.911 lb | N/A 10.999 lb | N/A 15.031 lb | |||||
|