hero-banner
Batch CAD Cart (0)
  • Cart is empty
NIBCO® ductile iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The unique molded-in Buna-N seat liner with aluminum bronze disc provides good abrasion resistance properties and compatibility with solvents, oil, water and hydraulic fluid for compressed air and vacuum applications. With the internal stem/disc geometric drive design there is no need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® ductile iron butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items
Butterfly Valve - Ductile Iron, 100 PSI, Actuated, Buna-N Seat, LD-L100

LD-3100 - Butterfly Valve - Ductile Iron, Lug Type, 250 PSI

Butterfly Valve - Ductile Iron, 100 PSI, Actuated, Buna-N Seat, LD-L100

LD-3100 - Butterfly Valve - Ductile Iron, Lug Type, 250 PSI

Butterfly Valve - Ductile Iron, 100 PSI, Actuated, Buna-N Seat, LD-L100

LD-3100 - Butterfly Valve - Ductile Iron, Lug Type, 250 PSI

Butterfly Valve - Ductile Iron, 100 PSI, Actuated, Buna-N Seat, LD-L100

LD-3100 - Butterfly Valve - Ductile Iron, Lug Type, 250 PSI

Butterfly Valve - Ductile Iron, 100 PSI, Actuated, Buna-N Seat, LD-L100

LD-3100 - Butterfly Valve - Ductile Iron, Lug Type, 250 PSI
UPC Code N/A 039923237149 N/A 039923237156 N/A 039923237163 N/A 039923237170 N/A 039923237187
Type N/A Butterfly Valve
Connection Type N/A L - Lug
Stem Material N/A Metal - NIBCO - Steel - Stainless
Valve Size N/A 2 N/A 2 1/2 N/A 3 N/A 4 N/A 5
Material N/A
Disc Material N/A
Liner Material N/A
Valve Operator N/A Bare Stem / Bare Shaft
Valve Operator Material N/A
Description N/A LD31000 2 250PSI ALUM BRZ BUNA BARE STE N/A LD31000 2 1/2 250PSI ALUM BRZ BUNA BARE N/A LD31000 3 250PSI ALUM BRZ BUNA BARE STEM N/A LD31000 4 250PSI ALUM BRZ BUNA BARE STEM N/A LD31000 5 250PSI ALUM BRZ BUNA BARE STEM
*eClass Classification N/A
All Type of Item N/A
Turns/Operation N/A Quarter-Turn
Weight N/A 6.717 lb N/A 8.894 lb N/A 9.286 lb N/A 15.113 lb N/A 21.176 lb