CAD/BIM eCatalog
Batch CAD Cart (0)
▾
LD-2100 - Butterfly Valve - Ductile Iron, Lug Type, 200 PSI
Butterfly Valves
The NIBCO® ductile iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The unique molded-in Buna-N seat liner with aluminum bronze disc provides good abrasion resistance properties and compatibility with solvents, oil, water and hydraulic fluid for compressed air and vacuum applications. With the internal stem/disc geometric drive design there is no need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items |
NLG140D LD-2100 - Butterfly Valve - Ductile Iron, Lug Type, 200 PSI |
NLG140E LD-2100 - Butterfly Valve - Ductile Iron, Lug Type, 200 PSI |
NLG140F LD-2100 - Butterfly Valve - Ductile Iron, Lug Type, 200 PSI |
NLG140H LD-2100 - Butterfly Valve - Ductile Iron, Lug Type, 200 PSI |
NLG140J LD-2100 - Butterfly Valve - Ductile Iron, Lug Type, 200 PSI |
|||||
UPC Code | N/A 039923720153 | N/A 039923720160 | N/A 039923720177 | N/A 039923720184 | N/A 039923720191 | |||||
Type | N/A Butterfly Valve | |||||||||
Connection Type | N/A L - Lug | |||||||||
Valve Size | N/A 2 | N/A 2 1/2 | N/A 3 | N/A 4 | N/A 5 | |||||
Material | N/A | |||||||||
Valve Operator | N/A Bare Stem / Bare Shaft | |||||||||
Valve Operator Material | N/A | |||||||||
Description | N/A LD21000 2 LUG BFV BARE STEM DUCT IRON | N/A LD21000 2 1/2 LUG BFV BARE STEM DUCT IRON | N/A LD21000 3 LUG BFV BARE STEM DUCT IRON | N/A LD21000 4 LUG BFV BARE STEM DUCT IRON | N/A LD21000 5 LUG BFV BARE STEM DUCT IRON | |||||
*eClass Classification | N/A | |||||||||
Turns/Operation | N/A Quarter-Turn | |||||||||
Weight | N/A 6.666 lb | N/A 8.894 lb | N/A 9.161 lb | N/A 14.833 lb | N/A 20.906 lb | |||||
|