
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
N200136 - Butterfly Valve - Cast Iron, International, Wafer, Electroplated Disc
Butterfly Valves
The NIBCO® cast iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The EPDM cartridge seat liner with ductile iron, electro nickel plated disc is recommended for most water applications. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® international cast iron butterfly valves for versatile and economicalmore applications in commercial systems. These valves are backed by the NIBCO 5-year125% limited warranty. less
Unit of Measure
Items |
![]() NLJ120D N200136 - Butterfly Valve - Cast Iron, International, Wafer, Electroplated Disc |
![]() NLJ120E N200136 - Butterfly Valve - Cast Iron, International, Wafer, Electroplated Disc |
![]() NLJ120F N200136 - Butterfly Valve - Cast Iron, International, Wafer, Electroplated Disc |
![]() NLJ130F N200136 - Butterfly Valve - Cast Iron, International, Wafer, Electroplated Disc |
![]() NLJ120H N200136 - Butterfly Valve - Cast Iron, International, Wafer, Electroplated Disc |
|||||
UPC Code | N/A 039923772947 | N/A 039923772954 | N/A 039923772961 | N/A 039923772862 | N/A 039923772978 | |||||
Type | N/A Butterfly Valve | |||||||||
Connection Type | N/A W -- Wafer | |||||||||
Valve Size | N/A 2 | N/A 2 1/2 | N/A 3 | N/A 3 | N/A 4 | |||||
Seat Material | N/A EPDM Rubber | |||||||||
Valve Operator | N/A Lever-Lock Handle | N/A Lever-Lock Handle | N/A Lever-Lock Handle | N/A Gear Operator | N/A Lever-Lock Handle | |||||
Description | N/A N200136LH 2 WAFER/EPDM/DI BFV W/LH | N/A N200136LH 2-1/2 WAFER/EPDM/DI BFV W/LH | N/A N200136LH 3 WAFER/EPDM/DI BFV W/LH | N/A N200136GO 3 WAFER/EPDM/DI BFV W/GO | N/A N200136LH 4 WAFER/EPDM/DI BFV W/LH | |||||
eClass Classification | N/A Cast Iron Butterfly Valves | |||||||||
Turns/Operation | N/A Quarter-Turn | |||||||||
Weight | N/A 7.48 lb | N/A 7.00 lb | N/A 9.90 lb | N/A 19.36 lb | N/A 12.76 lb | |||||
|