CAD/BIM eCatalog
Batch CAD Cart (0)
▾
WD-3100 - Butterfly Valve - Ductile Iron, Wafer Type, 250 PSI
Butterfly Valves
The NIBCO® ductile iron butterfly valves provide ease of operation with quarter-turn (90 degrees) open to close. The unique molded-in Buna-N seat liner with aluminum bronze disc provides good abrasion resistance properties and compatibility with solvents, oil, water and hydraulic fluid for compressed air and vacuum applications. With the internal stem/disc geometric drive design there is no need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items |
NLH730D WD-3100 - Butterfly Valve - Ductile Iron, Wafer Type, 250 PSI |
NLH730E WD-3100 - Butterfly Valve - Ductile Iron, Wafer Type, 250 PSI |
NLH730F WD-3100 - Butterfly Valve - Ductile Iron, Wafer Type, 250 PSI |
NLH730H WD-3100 - Butterfly Valve - Ductile Iron, Wafer Type, 250 PSI |
NLH730J WD-3100 - Butterfly Valve - Ductile Iron, Wafer Type, 250 PSI |
|||||
UPC Code | N/A 039923237620 | N/A 039923237637 | N/A 039923237644 | N/A 039923237651 | N/A 039923237668 | |||||
Connection Type | N/A W -- Wafer | |||||||||
Valve Size | N/A 2 | N/A 2 1/2 | N/A 3 | N/A 4 | N/A 5 | |||||
Material | N/A | |||||||||
Valve Operator | N/A Bare Stem / Bare Shaft | |||||||||
Description | N/A WD31000 2 250PSI ALUM BRZ BUNA BARE STE | N/A WD31000 21/2 250PSI ALUM BRZ BUNA BARE | N/A WD31000 3 250PSI ALUM BRZ BUNA BARE STEM | N/A WD31000 4 250PSI ALUM BRZ BUNA BARE STE | N/A WD31000 5 250PSI ALUM BRZ BUNA BARE STEM | |||||
Turns/Operation | N/A Quarter-Turn | |||||||||
Weight | N/A 5.266 lb | N/A 7.519 lb | N/A 7.911 lb | N/A 10.999 lb | N/A 15.031 lb | |||||
|