CAD/BIM eCatalog
Batch CAD Cart (0)
▾
WD-3010 - Butterfly Valve - Ductile Iron, Wafer Type, 250 PSI
Butterfly Valves
NIBCO® ductile iron butterfly valves provide ease of operation with quarter-turn (90 degrees) open to close. The unique molded-in EPDM seat liner with ductile iron disc is recommended for most water applications. With the internal stem/disc geometric drive design there is no need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items |
NLH190D WD-3010 - Butterfly Valve - Ductile Iron, Wafer Type, 250 PSI |
NLH190E WD-3010 - Butterfly Valve - Ductile Iron, Wafer Type, 250 PSI |
NLH190F WD-3010 - Butterfly Valve - Ductile Iron, Wafer Type, 250 PSI |
NLH190H WD-3010 - Butterfly Valve - Ductile Iron, Wafer Type, 250 PSI |
NLH190J WD-3010 - Butterfly Valve - Ductile Iron, Wafer Type, 250 PSI |
|||||
UPC Code | N/A 039923722454 | N/A 039923722461 | N/A 039923722478 | N/A 039923722485 | N/A 039923722492 | |||||
Connection Type | N/A W -- Wafer | |||||||||
Valve Size | N/A 2 | N/A 2 1/2 | N/A 3 | N/A 4 | N/A 5 | |||||
Valve Operator | N/A Bare Stem / Bare Shaft | |||||||||
Description | N/A WD30100 2 WAFER BFV BARE STEM DUCT IRON | N/A WD30100 21/2 WAFER BFV BARE STEM D I | N/A WD30100 3 WAFER BFV BARE STEM DUCT IRON | N/A WD30100 4 WAFER BFV BARE STEM DUCT IRON | N/A WD30100 5 WAFER BFV BARE STEM DUCT IRON | |||||
Turns/Operation | N/A Quarter-Turn | |||||||||
Weight | N/A 5.317 lb | N/A 7.519 lb | N/A 8.036 lb | N/A 11.279 lb | N/A 15.301 lb | |||||
|