CAD/BIM eCatalog
Batch CAD Cart (0)
▾
WD-2100 - Butterfly Valve - Ductile Iron, Wafer Type, 200 PSI
Butterfly Valves
The NIBCO® ductile iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The unique molded-in Buna-N seat liner with aluminum bronze disc provides good abrasion resistance properties and compatibility with solvents, oil, water and hydraulic fluid for compressed air and vacuum applications. With the internal stem/disc geometric drive design there is no need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items |
NLH140F WD-2100 - Butterfly Valve - Ductile Iron, Wafer Type, 200 PSI |
NLH140H WD-2100 - Butterfly Valve - Ductile Iron, Wafer Type, 200 PSI |
NLH140J WD-2100 - Butterfly Valve - Ductile Iron, Wafer Type, 200 PSI |
NLH140K WD-2100 - Butterfly Valve - Ductile Iron, Wafer Type, 200 PSI |
NLH140L WD-2100 - Butterfly Valve - Ductile Iron, Wafer Type, 200 PSI |
|||||
UPC Code | N/A 039923720276 | N/A 039923720283 | N/A 039923720290 | N/A 039923720306 | N/A 039923720313 | |||||
Connection Type | N/A W -- Wafer | |||||||||
Valve Size | N/A 3 | N/A 4 | N/A 5 | N/A 6 | N/A 8 | |||||
Valve Operator | N/A Bare Stem / Bare Shaft | |||||||||
Description | N/A WD21000 3 WAFER BFV BARE STEM DUCT IRON | N/A WD21000 4 WAFER BFV BARE STEM DUCT IRON | N/A WD21000 5 WAFER BFV BARE STEM DUCT IRON | N/A WD21000 6 WAFER BFV BARE STEM DUCT IRON | N/A WD21000 8 WAFER BFV BARE STEM DUCT IRON | |||||
Turns/Operation | N/A Quarter-Turn | |||||||||
Weight | N/A 5.266 lb | N/A 7.519 lb | N/A 7.911 lb | N/A 10.999 lb | N/A 15.031 lb | |||||
|