hero-banner
Batch CAD Cart (0)
  • Cart is empty
The NIBCO® cast iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The EPDM cartridge seat liner with aluminum bronze disc is recommended for most water applications. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® international cast iron butterfly valves for versatile and economical applications in commercial systems. These valves are backed by the NIBCO 5-year125% limited warranty.
Unit of Measure
Items
Butterfly Valve - Cast Iron, International, Electroplated Ductile Iron Disc, N200236

N200235 - Butterfly Valve - Cast Iron, 200 PSI, International

Butterfly Valve - Cast Iron, International, Electroplated Ductile Iron Disc, N200236

N200235 - Butterfly Valve - Cast Iron, 200 PSI, International

Butterfly Valve - Cast Iron, International, Electroplated Ductile Iron Disc, N200236

N200235 - Butterfly Valve - Cast Iron, 200 PSI, International

Butterfly Valve - Cast Iron, International, Electroplated Ductile Iron Disc, N200236

N200235 - Butterfly Valve - Cast Iron, 200 PSI, International

Butterfly Valve - Cast Iron, International, Electroplated Ductile Iron Disc, N200236

N200235 - Butterfly Valve - Cast Iron, 200 PSI, International
UPC Code N/A 039923269348 N/A 039923317315 N/A 039923269355 N/A 039923317339 N/A 039923269362
Type N/A N/A Butterfly Valve N/A N/A Butterfly Valve N/A
Connection Type N/A L - Lug
Stem Material N/A Metal - NIBCO - Steel - Stainless
Valve Size N/A 2 N/A 2 N/A 2 1/2 N/A 2 1/2 N/A 3
Material N/A Cast Iron N/A N/A Cast Iron N/A N/A Cast Iron
Valve Operator N/A Lever-Lock Handle with Throttling Plate N/A Bare Stem / Bare Shaft N/A Lever-Lock Handle with Throttling Plate N/A Bare Stem / Bare Shaft N/A Lever-Lock Handle with Throttling Plate
Description N/A N200235LH 2 LUG/EPDM/AL BRZ W/LH DE N/A N200235-0 2 LUG/EPDM/AL BRZ BARE STEM N/A N200235LH 2-1/2 LUG/EPDM/AL BRZ W/LH DE N/A N200235-0 2 1/2 LUG/EPDM/AL BRZ BARE STM N/A N200235LH 3 LUG/EPDM/AL BRZ W/LH DE
*eClass Classification N/A Cast Iron Butterfly Valves N/A N/A Cast Iron Butterfly Valves N/A N/A Cast Iron Butterfly Valves
All Type of Item N/A Valve N/A N/A Valve N/A N/A Valve
Turns/Operation N/A Quarter-Turn
Weight N/A 10.340 lb N/A 8.378 lb N/A 11.000 lb N/A 9.259 lb N/A 12.500 lb