hero-banner
Batch CAD Cart (0)
  • Cart is empty
The NIBCO® lug type butterfly valve is ideal for commercial and some light industrial process applications, including HVAC and vacuum services, in addition to hot and cold potable water. The ductile iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. With the internal stem/disc geometric drive design, there is no need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. The unique molded-in EPDM seat liner with aluminum bronze disc is recommended for most water applications. The NIBCO® Press System® is user friendly, quick and easy to install. When properly crimped a unique "N" witness mark is clearly visible. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO® Press System® applies the proven performance of press technology to NIBCO valves and fittings -- the most specified flow control products in the industry. The NIBCO® Press System® features a full range of precision engineered copper fittings, bronze valves, accessories, pressing tools, jaws and chains. NIBCO® Press System® valves are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items
Butterfly Valve - Ductile Iron, Press x Press Female Ends, 250 PSI, PFD3022

PFD 2000 - Butterfly Valve - Ductile Iron, Press x Press Female Ends, 200 PSI, Bare Stem

Butterfly Valve - Ductile Iron, Press x Press Female Ends, 250 PSI, PFD3022

PFD 2000 - Butterfly Valve - Ductile Iron, Press x Press Female Ends, 200 PSI, Handle

Butterfly Valve - Ductile Iron, Press x Press Female Ends, 250 PSI, PFD3022

PFD 2000 - Butterfly Valve - Ductile Iron, Press x Press Female Ends, 200 PSI, Gear

Butterfly Valve - Ductile Iron, Press x Press Female Ends, 250 PSI, PFD3022

PFD 2000 - Butterfly Valve - Ductile Iron, Press x Press Female Ends, 200 PSI, Bare Stem

Butterfly Valve - Ductile Iron, Press x Press Female Ends, 250 PSI, PFD3022

PFD 2000 - Butterfly Valve - Ductile Iron, Press x Press Female Ends, 200 PSI, Handle
UPC Code N/A 039923254177 N/A 039923242914 N/A 039923242945 N/A 039923254184 N/A 039923242921
Type N/A Butterfly Valve
Size (Dimensions) N/A 2 1/2 N/A 2 1/2 N/A 2 1/2 N/A 3 N/A 3
Material N/A Ductile Iron
Valve Operator N/A Bare Stem / Bare Shaft N/A Lever-Lock Handle N/A Gear Operator N/A Bare Stem / Bare Shaft N/A Lever-Lock Handle
Description N/A PFD20000 21/2 PRESS BFV BARE STEM N/A PFD20003 21/2 PRESS BFV L/LK HNDL N/A PFD20005 21/2 PRESS BFV GEAR OP N/A PFD20000 3 PRESS BFV BARE STEM N/A PFD20003 3 PRESS BFV L/LK HNDL
Turns/Operation N/A Quarter-Turn
Weight N/A 21.724 lb N/A 23.55 lb N/A 31.994 lb N/A 25.478 lb N/A 26.571 lb