CAD/BIM eCatalog
Batch CAD Cart (0)
▾
LD-2110 - Butterfly Valve - Ductile Iron, 200 PSI, Ductile Iron Disc
Butterfly Valves
The NIBCO® ductile iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The Buna-N cartridge seat liner with ductile iron, electro nickel plated disc provides good abrasion resistance properties and compatibility with solvents, oil, water and hydraulic fluid. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® ductile iron butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items |
NLG770T LD-2110 - Butterfly Valve - Ductile Iron, 200 PSI, Ductile Iron Disc |
NLG770U LD-2110 - Butterfly Valve - Ductile Iron, 200 PSI, Ductile Iron Disc |
NLG770V LD-2110 - Butterfly Valve - Ductile Iron, 200 PSI, Ductile Iron Disc |
NLG770W LD-2110 - Butterfly Valve - Ductile Iron, 200 PSI, Ductile Iron Disc |
NLG770X LD-2110 - Butterfly Valve - Ductile Iron, 200 PSI, Ductile Iron Disc |
|||||
UPC Code | N/A 039923255686 | N/A 039923255693 | N/A 039923255709 | N/A 039923255716 | N/A 039923255723 | |||||
Connection Type | N/A L - Lug | |||||||||
Valve Size | N/A 14 | N/A 16 | N/A 18 | N/A 20 | N/A 24 | |||||
Material | N/A Metal - NIBCO - Iron - Ductile | |||||||||
Valve Operator | N/A Bare Stem / Bare Shaft | |||||||||
Description | N/A LD21100 14 200PSI/BUNA/DI DISC/BS | N/A LD21100 16 200PSI/BUNA/DI DISC/BS | N/A LD21100 18 200PSI/BUNA/DI DISC/BS | N/A LD21100 20 200PSI/BUNA/DI DISC/BS | N/A LD21100 24 200PSI/BUNA/DI DISC/BS | |||||
Turns/Operation | N/A Quarter-Turn | |||||||||
Weight | N/A 121 lb | N/A 211 lb | N/A 270.000 lb | N/A 444 lb | N/A 594 lb | |||||
|