CAD/BIM eCatalog
Batch CAD Cart (0)
▾
LD-1122 Large Diameter - Butterfly Valve - Ductile Iron, Stainless Steel Disc, Buna-N Seat
Butterfly Valves
The NIBCO® ductile iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The Buna-N cartridge seat liner with stainless steel disc provides good abrasion resistance properties and compatibility with solvents, oil, water and hydraulic fluid. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® ductile iron butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items |
NLGL50Y LD-1122 Large Diameter - Butterfly Valve - Ductile Iron, Stainless Steel Disc, Buna-N Seat |
NLGL50Z LD-1122 Large Diameter - Butterfly Valve - Ductile Iron, Stainless Steel Disc, Buna-N Seat |
NLGL55Y LD-1122 Large Diameter - Butterfly Valve - Ductile Iron, Stainless Steel Disc, Buna-N Seat |
NLGL55Z LD-1122 Large Diameter - Butterfly Valve - Ductile Iron, Stainless Steel Disc, Buna-N Seat |
||||
UPC Code | N/A 039923781154 | N/A 039923781161 | N/A 039923718129 | N/A 039923718136 | ||||
Connection Type | N/A L - Lug | |||||||
Valve Size | N/A 30 | N/A 36 | N/A 30 | N/A 36 | ||||
Material | N/A Metal - NIBCO - Iron - Ductile | N/A Metal - NIBCO - Iron - Ductile | N/A | N/A | ||||
Valve Operator | N/A Bare Stem / Bare Shaft | N/A Bare Stem / Bare Shaft | N/A Gear Operator | N/A Gear Operator | ||||
Description | N/A LD11220 30 DI BODY,BUNA,SS DISC,BARE STM | N/A LD11220 36 DI BODY,BUNA,SS DISC,BARE STM | N/A LD11225 30 DI BODY, BUNA, SS DISC | N/A LD11225 36 DI BODY, BUNA, SS DISC | ||||
Turns/Operation | N/A Quarter-Turn | |||||||
Weight | N/A 925 lb | N/A 1455 lb | N/A 1093 lb | N/A 1801 lb | ||||
|