CAD/BIM eCatalog
Batch CAD Cart (0)
▾
LD-2100 Large Diameter - Butterfly Valve - Ductile Iron, 200 PSI, Buna-N Seat
Butterfly Valves
The NIBCO® ductile iron butterfly valve provide ease of operation with quarter-turn (90 degrees) open to close. The Buna-N cartridge seat liner with aluminum bronze disc provides good abrasion resistance properties and compatibility with solvents, oil, water and hydraulic fluid. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items |
NLG140T LD-2100 Large Diameter - Butterfly Valve - Ductile Iron, 200 PSI, Buna-N Seat |
NLG140U LD-2100 Large Diameter - Butterfly Valve - Ductile Iron, 200 PSI, Buna-N Seat |
NLG140V LD-2100 Large Diameter - Butterfly Valve - Ductile Iron, 200 PSI, Buna-N Seat |
NLG140W LD-2100 Large Diameter - Butterfly Valve - Ductile Iron, 200 PSI, Buna-N Seat |
NLG140X LD-2100 Large Diameter - Butterfly Valve - Ductile Iron, 200 PSI, Buna-N Seat |
|||||
UPC Code | N/A 039923255587 | N/A 039923255594 | N/A 039923255600 | N/A 039923255617 | N/A 039923255624 | |||||
Connection Type | N/A L - Lug | |||||||||
Valve Size | N/A 14 | N/A 16 | N/A 18 | N/A 20 | N/A 24 | |||||
Material | N/A Metal - NIBCO - Iron - Ductile | |||||||||
Valve Operator | N/A Bare Stem / Bare Shaft | |||||||||
Description | N/A LD21000 14 200PSI/BUNA/ALUM BRZ/BS | N/A LD21000 16 200PSI/BUNA/ALUM BRZ/BS | N/A LD21000 18 200PSI/BUNA/ALUM BRZ/BS | N/A LD21000 20 200PSI/BUNA/ALUM BRZ/BS | N/A LD21000 24 200PSI/BUNA/ALUM BRZ/BS | |||||
Turns/Operation | N/A Quarter-Turn | |||||||||
Weight | N/A 121 lb | N/A 211 lb | N/A 270.000 lb | N/A 444 lb | N/A 594 lb | |||||
|