CAD/BIM eCatalog
Batch CAD Cart (0)
▾
LD-1010 - Butterfly Valve - Ductile Iron, Lug Type, Nickel-Plated Disc
Butterfly Valves
NIBCO® ductile iron butterfly valves provide ease of operation with quarter-turn (90 degrees) open to close. The EPDM cartridge liner with ductile iron, electro nickel plated disc is recommended for most water applications. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items |
NLGL95T LD-1010 - Butterfly Valve - Ductile Iron, Lug Type, Nickel-Plated Disc |
NLGL95U LD-1010 - Butterfly Valve - Ductile Iron, Lug Type, Nickel-Plated Disc |
NLGL95V LD-1010 - Butterfly Valve - Ductile Iron, Lug Type, Nickel-Plated Disc |
NLGL95W LD-1010 - Butterfly Valve - Ductile Iron, Lug Type, Nickel-Plated Disc |
NLGL95X LD-1010 - Butterfly Valve - Ductile Iron, Lug Type, Nickel-Plated Disc |
|||||
UPC Code | N/A 039923778116 | N/A 039923778123 | N/A 039923778130 | N/A 039923778147 | N/A 039923778154 | |||||
Type | N/A Butterfly Valve | |||||||||
Valve Size | N/A 14 in | N/A 16 in | N/A 18 in | N/A 20 in | N/A 24 in | |||||
Material | N/A DI Ductile Iron | |||||||||
Description | N/A LD10105 14 LUG/EPDM/DI DISC W/GEAR OP | N/A LD10105 16 LUG/EPDM/DI DISC W/GEAR OP | N/A LD10105 18 LUG/EPDM/DI DISC W/GEAR OP | N/A LD10105 20 LUG/EPDM/DI DISC W/GEAR OP | N/A LD10105 24 LUG/EPDM/DI DISC W/GEAR OP | |||||
Turns / Operation | N/A Quarter-Turn | |||||||||
Seat / Seal Material | N/A EPDM Rubber | |||||||||
Connection Type | N/A L - Lug | |||||||||
Operation Type | N/A Gear Operator | |||||||||
Disc Material | N/A DI Ductile Iron | |||||||||
Weight | N/A 154 lb | N/A 281.000 lb | N/A 342.000 lb | N/A 569.000 lb | N/A 753.000 lb | |||||
|