
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
GD-6865-C-8N - Butterfly Valve - Ductile Iron, Fire Protection, Normally Closed, 350 PSI
Butterfly Valves
The NIBCO® ductile iron butterfly control valve is designed specifically to meet the rigorous requirements of higher pressure automatic sprinkler systems. The EPDM seat disc provides bubble-tight shutoff at rated pressure. With the internal splined stem/disc drive design there is no need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and fire protection systems. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items |
NLK962FF GD-6865-C-8N - Butterfly Valve - Ductile Iron, Fire Protection, Normally Closed, 350 PSI |
NLK962KK GD-6865-C-8N - Butterfly Valve - Ductile Iron, Fire Protection, Normally Closed, 350 PSI |
NLK962E GD-6865-C-8N - Butterfly Valve - Ductile Iron, Fire Protection, Normally Closed, 350 PSI |
NLK962F GD-6865-C-8N - Butterfly Valve - Ductile Iron, Fire Protection, Normally Closed, 350 PSI |
NLK962H GD-6865-C-8N - Butterfly Valve - Ductile Iron, Fire Protection, Normally Closed, 350 PSI |
|||||
UPC Code | N/A 039923397874 | N/A 039923397898 | N/A 039923373823 | N/A 039923373830 | N/A 039923373847 | |||||
Type | N/A Butterfly Valve | |||||||||
Valve Size | N/A 76 | N/A 165 | N/A 2 1/2 | N/A 3 | N/A 4 | |||||
Connection Type | N/A G - Grooved | |||||||||
Material | N/A Ductile Iron | |||||||||
Stem Material | N/A | |||||||||
Seal Material | N/A | |||||||||
Valve Operator Material | N/A | |||||||||
Disc Material | N/A Metal - NIBCO - Ductile Iron | N/A Metal - NIBCO - Ductile Iron | N/A | N/A | N/A | |||||
Liner Material | N/A | |||||||||
Valve Operator | N/A Gear Opearator with Switches | |||||||||
Description | N/A GD6865C8N 76MM GRV UL/FM 350 NC SW | N/A GD6865C8N 165MM GRV UL/FM 350 NC SW | N/A GD6865C8N 21/2 GRV 350 BFV SIGNAL CLOSED | N/A GD6865C8N 3 GRV 350 BFV SIGNAL CLOSED | N/A GD6865C8N 4 GRV 350 BFV SIGNAL CLOSED | |||||
Turns/Operation | N/A Quarter-Turn | |||||||||
Weight | N/A 5.200 kg11.300 lb | N/A 14.300 kg31.500 lb | N/A 10.290 lb | N/A 11.64 lb | N/A 14.240 lb | |||||
|