
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
GD-4863-8N - Butterfly Valve - Ductile Iron, Fire Protection, UL Listed, FM Approved, VdS, Gear Operator
Butterfly Valves
The NIBCO® ductile iron butterfly valve is designed specifically to meet the rigorous requirements of automatic sprinkler systems. The unique EPDM molded-in seat liner with ductile iron disc provides bubble-tight shutoff at rated pressure. With the internal stem/disc geometric drive design there is no need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemicalmore resistance guides and catalogs for engineering and installation information. Choose NIBCO® butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and fire protection systems. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty. less
Unit of Measure
Items |
![]() NLK981FF GD-4863-8N - Butterfly Valve - Ductile Iron, Fire Protection, UL Listed, FM Approved, VdS, Gear Operator |
![]() NLK981PP GD-4863-8N - Butterfly Valve - Ductile Iron, Fire Protection, UL Listed, FM Approved, VdS, Gear Operator |
![]() NLK981D GD-4863-8N - Butterfly Valve - Ductile Iron, Fire Protection, UL Listed, FM Approved, VdS, Gear Operator |
![]() NLK981E GD-4863-8N - Butterfly Valve - Ductile Iron, Fire Protection, UL Listed, FM Approved, VdS, Gear Operator |
![]() NLK981F GD-4863-8N - Butterfly Valve - Ductile Iron, Fire Protection, UL Listed, FM Approved, VdS, Gear Operator |
|||||
UPC Code | N/A 039923418722 | N/A 039923418739 | N/A 039923418630 | N/A 039923418647 | N/A 039923418654 | |||||
Type | N/A Butterfly Valve | |||||||||
Style | N/A Grooved | |||||||||
Valve Size | N/A 76 | N/A 165 | N/A 2 | N/A 2 1/2 | N/A 3 | |||||
Connection Type | N/A G - Grooved | |||||||||
Body Material | N/A Ductile Iron | |||||||||
Seat Material | N/A EPDM Rubber | |||||||||
Disc Material | N/A EPDM Coated Ductile Iron | |||||||||
Valve Operator | N/A Gear Operator with Switches | |||||||||
Description | N/A GD48638N 76 300PSI ULFM VDS BFV W SW (I) | N/A GD48638N 165 300PSI ULFM VDS BFV W SW(I) | N/A GD48638N 2 300PSI ULFM VDS BFV W SW (I) | N/A GD48638N 2.5 300PSI ULFM VDS BFV W SW(I) | N/A GD48638N 3 300PSI ULFM VDS BFV W SW (I) | |||||
Turns/Operation | N/A Quarter-Turn | |||||||||
Weight | N/A 8.477 kg18.690 lb | N/A 15.749 kg34.720 lb | N/A 17.100 lb | N/A 18.420 lb | N/A 19.160 lb | |||||
|