CAD/BIM eCatalog
Batch CAD Cart (0)
▾
GD-4765 - Butterfly Valve - Ductile Iron, Grooved, 300 PSI
Butterfly Valves
The NIBCO® ductile iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The valve features an EPDM encapsulated ductile iron disc. The internal stem/disc splined drive design eliminates the need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® ductile iron butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items |
NLK690K GD-4765 - Butterfly Valve - Ductile Iron, Grooved, 300 PSI, Gear |
NLK690L GD-4765 - Butterfly Valve - Ductile Iron, Grooved, 300 PSI, Gear |
NLK690M GD-4765 - Butterfly Valve - Ductile Iron, Grooved, 300 PSI, Gear |
NLK680D GD-4765 - Butterfly Valve - Ductile Iron, Grooved, 300 PSI, Handle |
NLK680E GD-4765 - Butterfly Valve - Ductile Iron, Grooved, 300 PSI, Handle |
|||||
UPC Code | N/A 039923767370 | N/A 039923767387 | N/A 039923767394 | N/A 039923767226 | N/A 039923767233 | |||||
Type | N/A Butterfly Valve | |||||||||
Connection Type | N/A Grooved | |||||||||
Seat Material | N/A Polymid | |||||||||
Stem Material | N/A | |||||||||
Valve Size | N/A 6 | N/A 8 | N/A 10 | N/A 2 | N/A 2 1/2 | |||||
Material | N/A DI Ductile Iron | |||||||||
Disc Material | N/A EPDM Coated Ductile Iron | |||||||||
Liner Material | N/A | |||||||||
Valve Operator | N/A Gear Operator | N/A Gear Operator | N/A Gear Operator | N/A Lever-Lock Handle | N/A Lever-Lock Handle | |||||
Valve Operator Material | N/A | |||||||||
Description | N/A GD47655 6 GRV BFV GEAR OP DUCT IRON | N/A GD47655 8 GRV BFV GEAR OP DUCT IRON | N/A GD47655 10 GRV BFV GEAR OP DUCT IRON | N/A GD47653 2 GRV BFV L/LK HNDL DUCT IRON | N/A GD47653 21/2 GRV BFV L/LK HNDL D I | |||||
eClass Classification | N/A Ductile Iron Butterfly Valves | |||||||||
All Special Application | N/A | |||||||||
All Type of Item | N/A Valve | |||||||||
Turns/Operation | N/A Quarter-Turn | |||||||||
Weight | N/A 32.25 lb | N/A 44.71 lb | N/A 74.00 lb | N/A 6.741 lb | N/A 7.425 lb | |||||
|