hero-banner
Batch CAD Cart (0)
  • Cart is empty
The NIBCO® ductile iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. With the internal stem/disc geometric drive design there is no need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. The unique molded-in EPDM seat liner with stainless steel disc is recommended for chemical applications the liner compatibility will permit. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items
Butterfly Valve - Ductile Iron, 250 PSI, FKM Seat, LD-3222

LD-3022 - Butterfly Valve - Ductile Iron, Lug Type, Stainless Steel Disc

Butterfly Valve - Ductile Iron, 250 PSI, FKM Seat, LD-3222

LD-3022 - Butterfly Valve - Ductile Iron, Lug Type, Stainless Steel Disc

Butterfly Valve - Ductile Iron, 250 PSI, FKM Seat, LD-3222

LD-3022 - Butterfly Valve - Ductile Iron, Lug Type, Stainless Steel Disc

Butterfly Valve - Ductile Iron, 250 PSI, FKM Seat, LD-3222

LD-3022 - Butterfly Valve - Ductile Iron, Lug Type, Stainless Steel Disc

Butterfly Valve - Ductile Iron, 250 PSI, FKM Seat, LD-3222

LD-3022 - Butterfly Valve - Ductile Iron, Lug Type, Stainless Steel Disc
UPC Code N/A 039923777799 N/A 039923777805 N/A 039923777812 N/A 039923777829 N/A 039923725653
Type N/A Butterfly Valve
Connection Type N/A L - Lug
Stem Material N/A Metal - NIBCO - Steel - Stainless
Valve Size N/A 2 N/A 2 1/2 N/A 3 N/A 4 N/A 2
Material N/A Ductile Iron
Liner Material N/A
Description N/A LD30220 2 DI ASSEMBLE DRY/NO TEST N/A LD30220 21/2 DI ASSEMBLE DRY/NO TEST N/A LD30220 3 DI ASSEMBLE DRY/NO TEST N/A LD30220 4 DI ASSEMBLE DRY/NO TEST N/A LD30225 2 LUG BFV GEAR OP DUCT IRON
*eClass Classification N/A Ductile Iron Butterfly Valves
All Type of Item N/A Valve
Turns/Operation N/A Quarter-Turn
Weight N/A 6.701 lb N/A 9.007 lb N/A 9.379 lb N/A 14.889 lb N/A 18.64 lb