
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
LD-1000 Large Diameter - Butterfly Valve - Ductile Iron, Lug Type, 150 PSI
Butterfly Valves
The NIBCO® ductile iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The EPDM cartridge liner with aluminum bronze disc is recommended for most water applications. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® ductile iron butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items |
NLGL10Y LD-1000 Large Diameter - Butterfly Valve - Ductile Iron, Lug Type, 150 PSI |
NLGL15Y LD-1000 - Large Diameter - Butterfly Valve - Ductile Iron, Lug Type, 150 PSI |
NLGL152 LD-1000 - Large Diameter - Butterfly Valve - Ductile Iron, Lug Type, 150 PSI |
NLGL10Z LD-1000 Large Diameter - Butterfly Valve - Ductile Iron, Lug Type, 150 PSI |
NLGL15Z LD-1000 - Large Diameter - Butterfly Valve - Ductile Iron, Lug Type, 150 PSI |
|||||
UPC Code | N/A 039923777959 | N/A 039923778024 | N/A 039923293763 | N/A 039923777966 | N/A 039923778031 | |||||
Connection Type | N/A L - Lug | |||||||||
Valve Size | N/A 30 | N/A 30 | N/A 32 | N/A 36 | N/A 36 | |||||
Material | N/A Metal - NIBCO - Iron - Ductile | N/A | N/A | N/A Metal - NIBCO - Iron - Ductile | N/A | |||||
Valve Operator | N/A Bare Stem / Bare Shaft | N/A Gear Operator | N/A Gear Operator | N/A Bare Stem / Bare Shaft | N/A Gear Operator | |||||
Description | N/A LD10000 30 DI BODY, EPDM LINER, AL BRZ. | N/A LD10005 30 DI BODY, EPDM LINER, AL BRZ. | N/A LD10005 32 DI BODY, EPDM LINER, AL BRZ. | N/A LD10000 36 DI BODY, EPDM LINER, AL BRZ. | N/A LD10005 36 DI BODY, EPDM LINER, AL BRZ. | |||||
Turns/Operation | N/A Quarter-Turn | |||||||||
Weight | N/A 925 lb | N/A 1093 lb | N/A 1543.0 lb | N/A 1455 lb | N/A 1801 lb | |||||
|