
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
LD-2122 - Butterfly Valve - Ductile Iron, Lug Type, 200 PSI
Butterfly Valves
The NIBCO® ductile iron lug butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. With the internal stem/disc geometric drive design, there is no need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. The unique molded-in Buna-N seat liner with CF8M stainless steel disc & stem for non-water applications. Please refer to NIBCO technical data sheets, chemical resistance guidesmore and catalogs for engineering and installation information. Choose NIBCO® butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty. less
Unit of Measure
Items |
![]() NLG775D LD-2122 - Butterfly Valve - Ductile Iron, Lug Type, 200 PSI |
![]() NLG775E LD-2122 - Butterfly Valve - Ductile Iron, Lug Type, 200 PSI |
![]() NLG775F LD-2122 - Butterfly Valve - Ductile Iron, Lug Type, 200 PSI |
![]() NLG775H LD-2122 - Butterfly Valve - Ductile Iron, Lug Type, 200 PSI |
![]() NLG775J LD-2122 - Butterfly Valve - Ductile Iron, Lug Type, 200 PSI |
|||||
UPC Code | N/A 039923396433 | N/A 039923396440 | N/A 039923396457 | N/A 039923396464 | N/A 039923396471 | |||||
Type | N/A Butterfly Valve | |||||||||
Connection Type | N/A L - Lug | |||||||||
Stem Material | N/A Metal - NIBCO - Steel - Stainless | |||||||||
Valve Size | N/A 2 | N/A 2 1/2 | N/A 3 | N/A 4 | N/A 5 | |||||
Material | N/A | |||||||||
Disc Material | N/A | |||||||||
Valve Operator | N/A Bare Stem / Bare Shaft | |||||||||
Valve Operator Material | N/A | |||||||||
Description | N/A LD21220 2 LUG BFV 200PSI SS DSC BUNA BS | N/A LD21220 2 1/2 LUG BFV200PSI SSDSC BUNA BS | N/A LD21220 3 LUG BFV 200PSI SS DSC BUNA BS | N/A LD21220 4 LUG BFV 200PSI SS DSC BUNA BS | N/A LD21220 5 LUG BFV 200PSI SS DSC BUNA BS | |||||
*eClass Classification | N/A | |||||||||
All Type of Item | N/A | |||||||||
Turns/Operation | N/A Quarter-Turn | |||||||||
Weight | N/A 6.701 lb | N/A 9.007 lb | N/A 9.379 lb | N/A 14.889 lb | N/A 21.31 lb | |||||
|