hero-banner
Batch CAD Cart (0)
  • Cart is empty
The NIBCO® cast iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The Buna-N cartridge seat liner with ductile iron, electro nickel plated disc has good abrasion resistance properties and compatibility with solvents, oil, water and hydraulic fluid for compressed air. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® international cast iron butterfly valves for versatile and economical applications in commercial systems. These valves are backed by the NIBCO 5-year125% limited warranty.
Unit of Measure
Items
Butterfly Valve - Cast Iron, International, Wafer Type, Buna-N Seat, N200146

N200146 - Butterfly Valve - Cast Iron, International, Wafer Type, Buna-N Seat

Butterfly Valve - Cast Iron, International, Wafer Type, Buna-N Seat, N200146

N200146 - Butterfly Valve - Cast Iron, International, Wafer Type, Buna-N Seat

Butterfly Valve - Cast Iron, International, Wafer Type, Buna-N Seat, N200146

N200146 - Butterfly Valve - Cast Iron, International, Wafer Type, Buna-N Seat

Butterfly Valve - Cast Iron, International, Wafer Type, Buna-N Seat, N200146

N200146 - Butterfly Valve - Cast Iron, International, Wafer Type, Buna-N Seat

Butterfly Valve - Cast Iron, International, Wafer Type, Buna-N Seat, N200146

N200146 - Butterfly Valve - Cast Iron, International, Wafer Type, Buna-N Seat
UPC Code N/A 039923773340 N/A 039923773357 N/A 039923773364 N/A 039923773371 N/A 039923773388
Type N/A Butterfly Valve
Connection Type N/A W -- Wafer
Valve Size N/A 2 N/A 2 1/2 N/A 3 N/A 4 N/A 5
Seat Material N/A Buna-N Nitrile Rubber
Valve Operator N/A Lever-Lock Handle
Description N/A N200146H 2 WAFER/BUNA/DI BFV W/LH N/A N200146LH 2-1/2 WAFER/BUNA/DI BFV W/LH N/A N200146LH 3 WAFER/BUNA/DI BFV W/LH N/A N200146LH 4 WAFER/BUNA/DI BFV W/LH N/A N200146LH 5 WAFER/BUNA/DI BFV W/LH
eClass Classification N/A Cast Iron Butterfly Valves
Turns/Operation N/A Quarter-Turn
Weight N/A 5.400 lb N/A 9.02 lb N/A 9.90 lb N/A 10.800 lb N/A 15.40 lb