hero-banner
Batch CAD Cart (0)
  • Cart is empty
The NIBCO® ductile iron butterfly valves provide ease of operation with quarter-turn (90 degrees) open to close. The unique molded-in Buna-N seat liner with ductile iron disc provides good abrasion resistance properties and compatibility with solvents, oil, water and hydraulic fluid for compressed air and vacuum applications. With the internal stem/disc geometric drive design there is no need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items
Butterfly Valve - Ductile Iron, Wafer Type, 100 PSI, Actuated, WD-L110

WD-3110 - Butterfly Valve - Ductile Iron, Wafer Type, Ductile Iron Disc

Butterfly Valve - Ductile Iron, Wafer Type, 100 PSI, Actuated, WD-L110

WD-3110 - Butterfly Valve - Ductile Iron, Wafer Type, Ductile Iron Disc

Butterfly Valve - Ductile Iron, Wafer Type, 100 PSI, Actuated, WD-L110

WD-3110 - Butterfly Valve - Ductile Iron, Wafer Type, Ductile Iron Disc

Butterfly Valve - Ductile Iron, Wafer Type, 100 PSI, Actuated, WD-L110

WD-3110 - Butterfly Valve - Ductile Iron, Wafer Type, Ductile Iron Disc

Butterfly Valve - Ductile Iron, Wafer Type, 100 PSI, Actuated, WD-L110

WD-3110 - Butterfly Valve - Ductile Iron, Wafer Type, Ductile Iron Disc
UPC Code N/A 039923726858 N/A 039923726865 N/A 039923726872 N/A 039923726889 N/A 039923726896
Connection Type N/A W -- Wafer
Valve Size N/A 2 N/A 2 1/2 N/A 3 N/A 4 N/A 5
Valve Operator N/A Bare Stem / Bare Shaft
Description N/A WD31100 2 WAFER BFV BARE STEM DUCT IRON N/A WD31100 21/2 WAFER BFV BARE STEM D I N/A WD31100 3 WAFER BFV BARE STEM DUCT IRON N/A WD31100 4 WAFER BFV BARE STEM DUCT IRON N/A WD31100 5 WAFER BFV BARE STEM DUCT IRON
Turns/Operation N/A Quarter-Turn
Weight N/A 5.317 lb N/A 7.519 lb N/A 8.036 lb N/A 11.279 lb N/A 15.301 lb