
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
N200145 - Butterfly Valve - Cast Iron, International, Wafer, Bronze Disc
Butterfly Valves
The NIBCO® cast iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The Buna-N cartridge seat liner with aluminum bronze disc has good abrasion resistance properties and compatibility with solvents, oil, water and hydraulic fluid for compressed air. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® international cast iron butterfly valves for versatile and economical applications in commercial systems. These valves are backed by the NIBCO 5-year125% limited warranty.
Unit of Measure
Items |
![]() NLJ140D N200145 - Butterfly Valve - Cast Iron, International, Wafer, Bronze Disc |
![]() NLJ140E N200145 - Butterfly Valve - Cast Iron, International, Wafer, Bronze Disc |
![]() NLJ140F N200145 - Butterfly Valve - Cast Iron, International, Wafer, Bronze Disc |
![]() NLJ140H N200145 - Butterfly Valve - Cast Iron, International, Wafer, Bronze Disc |
![]() NLJ140J N200145 - Butterfly Valve - Cast Iron, International, Wafer, Bronze Disc |
|||||
UPC Code | N/A 039923773142 | N/A 039923773159 | N/A 039923773166 | N/A 039923773173 | N/A 039923773180 | |||||
Type | N/A Butterfly Valve | |||||||||
Connection Type | N/A W -- Wafer | |||||||||
Valve Size | N/A 2 | N/A 2 1/2 | N/A 3 | N/A 4 | N/A 5 | |||||
Seat Material | N/A Buna-N Nitrile Rubber | |||||||||
Valve Operator | N/A Lever-Lock Handle | |||||||||
Description | N/A N200145LH 2 WAFER/BUNA/AL BRZ BFV W/LH | N/A N200145LH 2-1/2 WAFER/BUNA/AL BRZ BFV/LH | N/A N200145LH 3 WAFER/BUNA/AL BRZ BFV W/LH | N/A N200145LH 4 WAFER/BUNA/AL BRZ BFV W/LH | N/A N200145LH 5 WAFER/BUNA/AL BRZ BFV W/LH | |||||
eClass Classification | N/A Cast Iron Butterfly Valves | |||||||||
Turns/Operation | N/A Quarter-Turn | |||||||||
Weight | N/A 7.48 lb | N/A 9.02 lb | N/A 9.90 lb | N/A 12.79 lb | N/A 15.40 lb | |||||
|