hero-banner
Batch CAD Cart (0)
  • Cart is empty
The NIBCO® multi-turn boiler drain is manufactured from dezincification resistant cast copper, with a Buna-N seat. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Choose NIBCO® flow control products for the most specified, versatile and economical option in commercial and residential applications. NIBCO® quarter-turn boiler drains are backed by the NIBCO 2-year limited warranty.
Unit of Measure
Items
Boiler Drain - Multi-Turn, Cup to Hose, 72

72 - Boiler Drain - Multi-Turn, Cup to Hose

Boiler Drain - Multi-Turn, Cup to Hose, 72

72 - Boiler Drain - Multi-Turn, Cup to Hose
UPC Code N/A 039923601766 N/A 039923601773
Type N/A Boiler Drain
Valve Size N/A 1/2 N/A 3/4
Connection Type N/A Solder Cup x Hose
Material N/A Bronze
Valve Operator N/A Standard Handwheel
Description N/A 72 1/2 BOILER DRAIN - CUP N/A 72 3/4 BOILER DRAIN - CUP
eClass Classification N/A Boiler Drains
Turns/Operation N/A Multi-Turn
Weight N/A 0.382 lb N/A 0.427 lb