hero-banner
Batch CAD Cart (0)
  • Cart is empty

The Isolator w/ Rotating Flange
Full Port Forged Brass Uni-Flange Ball Valve
w/ Detachable Rotating Flange,
Adjustable Packing Glands,
Nuts & Bolts
*Fits Standard & High Velocity Pumps

Unit of Measure
Items
9140W-Series

3/4" (25 mm) - Full Port Forged Brass Uni-Flange Ball Valves

9140W-Series

1" (32 mm) - Full Port Forged Brass Uni-Flange Ball Valves

9140W-Series

1 1/4" (40 mm) - Full Port Forged Brass Uni-Flange Ball Valves

9140W-Series

1 1/2" (50 mm) - Full Port Forged Brass Uni-Flange Ball Valves

9140W-Series

2" (63 mm) - Full Port Forged Brass Uni-Flange Ball Valves
Industry Standards/Certifications N/A NSF/ANSI 61, NSF/ANSI 372
Type N/A Ball Valve
Valve Size N/A 3/4 N/A 1 N/A 1 1/4 N/A 1 1/2 N/A 2
Connection Type N/A Socket Female x Flange
Minimum Temperature N/A 73 ºF
Maximum Temperature N/A 180 ºF
Minimum Operating Pressure N/A 100 psi
Maximum Operating Pressure N/A 355 psi
Flanged Body Material N/A Brass
End Material N/A Brass with PP-R
Seat Material N/A PTFE
Ball Material N/A Brass HCP
Stem Material N/A Brass
Stem Seal Material N/A PTFE
Packing Gland Material N/A Brass
Lever Handle Material N/A Steel CP
Handle Nut Material N/A Stainless Steel
Handle Jacket Material N/A Vinyl
Rotating Flange Material N/A Brass
Rotating Flange Ring N/A Stainless Steel
Flange Bolt & Nuts Material N/A Steel ZP
Inside Diameter (A) N/A 0.75 in N/A 1 in N/A 1.25 in N/A 1 1/2 in N/A 1 1/2 in
Length (B) N/A 3 3/16 in N/A 4 1/8 in N/A 4 7/16 in N/A 5 1/8 in N/A 5 3/8 in
Height (C) N/A 2 13/16 in N/A 2.625 in N/A 2 15/16 in N/A 3.50 in N/A 3.50 in
Handle Length (D) N/A 4 in N/A 4 in N/A 5 3/4 in N/A 5 3/4 in N/A 5 3/4 in
Flange Thickness (E) N/A 7/16 in
Hole Length (F(HV)) N/A 5/8 in
Hole Diameter (G) N/A 1 1/2 in
Hole Pitch (H) N/A 2 11/16 in
Flange Length (I) N/A 4 1/8 in
Valve Operator N/A Lever Handle
Weight N/A 1.370 lb N/A 1.910 lb N/A 2.42 lb N/A 3.52 lb N/A 3.74 lb