hero-banner
Batch CAD Cart (0)
  • Cart is empty
The NIBCO® carbon steel ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The reinforced PTFE seat ring and stainless steel ball exhibits high chemical resistance properties and is recommended for process piping. This valve features threaded ends for easy installation. Please refer to NIBCO technical data sheets, valve selection guides, chemical resistance guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure
Items
Two-Piece Carbon Steel Ball Valve - Conventional Port, Stainless Steel Trim, TC-580-CS-R-66-LL

TC-580-CS-R-25-LL - Two-Piece Carbon Steel Ball Valve - Conventional Port, Cast Mounting Pad

Two-Piece Carbon Steel Ball Valve - Conventional Port, Stainless Steel Trim, TC-580-CS-R-66-LL

TC-580-CS-R-25-LL - Two-Piece Carbon Steel Ball Valve - Conventional Port, Cast Mounting Pad

Two-Piece Carbon Steel Ball Valve - Conventional Port, Stainless Steel Trim, TC-580-CS-R-66-LL

TC-580-CS-R-25-LL - Two-Piece Carbon Steel Ball Valve - Conventional Port, Cast Mounting Pad

Two-Piece Carbon Steel Ball Valve - Conventional Port, Stainless Steel Trim, TC-580-CS-R-66-LL

TC-580-CS-R-25-LL - Two-Piece Carbon Steel Ball Valve - Conventional Port, Cast Mounting Pad

Two-Piece Carbon Steel Ball Valve - Conventional Port, Stainless Steel Trim, TC-580-CS-R-66-LL

TC-580-CS-R-25-LL - Two-Piece Carbon Steel Ball Valve - Conventional Port, Cast Mounting Pad
UPC Code N/A 039923678393 N/A 039923678409 N/A 039923678416 N/A 039923678423 N/A 039923678430
Type N/A Ball Valve
Valve Size N/A 1/4 N/A 3/8 N/A 1/2 N/A 3/4 N/A 1
Connection Type N/A T -- Female NPT Thread (FIPT)
Seal Material N/A RPTFE (Reinforced)
Seat Material N/A RPTFE (Reinforced)
Stem Material N/A CS - Carbon Steel
Ball Material N/A SS - Stainless Steel
Body Material N/A Carbon Steel
Cv Coefficient N/A 6 N/A 12 N/A 15 N/A 23 N/A 36
Valve Operator N/A CS Locking Lever Handle
Description N/A TC580CSR25LL 1/4 THD RP BV 2PT MTG LL CS N/A TC580CSR25LL 3/8 THD RP BV 2PT MTG LL CS N/A TC580CSR25LL 1/2 THD RP BV 2PT MTG LL CS N/A TC580CSR25LL 3/4 THD RP BV 2PT MTG LL CS N/A TC580CSR25LL 1 THD RP BV 2PT MTG LL CS
Turns/Operation N/A Quarter-Turn
Weight N/A 0.510 lb N/A 0.480 lb N/A 0.66 lb N/A 1.3 lb N/A 1.790 lb