CAD/BIM eCatalog
Batch CAD Cart (0)
▾
TS-585-70 - Two-Piece Bronze Ball Valve - Threaded Body, Solder End
Ball Valves
The NIBCO® bronze ball valve is ideal for commercial and light industrial process applications that may include HVAC, hot and cold domestic water, low pressure steam, compressed air, LP gas and natural gas. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure
Items |
NL95A06 TS-585-70 - Two-Piece Bronze Ball Valve - Threaded Body, Solder End |
NL95A08 TS-585-70 - Two-Piece Bronze Ball Valve - Threaded Body, Solder End |
NL95A0A TS-585-70 - Two-Piece Bronze Ball Valve - Threaded Body, Solder End |
NL95A0B TS-585-70 - Two-Piece Bronze Ball Valve - Threaded Body, Solder End |
NL95A0C TS-585-70 - Two-Piece Bronze Ball Valve - Threaded Body, Solder End |
|||||
UPC Code | N/A 039923796011 | N/A 039923796028 | N/A 039923796035 | N/A 039923796042 | N/A 039923796059 | |||||
Type | N/A Ball Valve | |||||||||
Connection Type | N/A TS -- Female NPT Thread (FIPT) x Female Solder Cup | |||||||||
Ball Material | N/A Brass with Hard Chrome Plate | |||||||||
Valve Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Material | N/A Bronze | |||||||||
Valve Operator | N/A CS Standard Lever Handle | |||||||||
Description | N/A TS58570 1/2 THD/SOL FULL PORT BRZ BALL | N/A TS58570 3/4 THD/SOL FULL PORT BRZ BALL | N/A TS58570 1 THD/SOL FULL PORT BRZ BALL | N/A TS58570 1-1/4 THD/SOL FULL PORT BRZ BALL | N/A TS58570 1-1/2 THD/SOL FULL PORT BRZ BALL | |||||
eClass Classification | N/A Bronze Ball Valves | |||||||||
All Type of Item | N/A Valve | |||||||||
Turns/Operation | N/A Quarter-Turn | |||||||||
Revit_Connection Type | N/A Female NPT Thread (FIPT) x Female Solder Cup | |||||||||
Weight | N/A 0.710 lb | N/A 1.313 lb | N/A 2.359 lb | N/A 3.113 lb | N/A 4.817 lb | |||||
|