CAD/BIM eCatalog
Batch CAD Cart (0)
▾
T-560-BR-Y-66 - One-Piece Bronze Ball Valve - PTFE Seat, Stainless Steel Trim
Ball Valves
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The one-piece design eliminates leak paths and features NPT end connections for easy installation. Please refer to the NIBCO technical data sheets, valve selection guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure
Items |
NL940U6 T-560-BR-Y-66 - One-Piece Bronze Ball Valve - PTFE Seat, Stainless Steel Trim |
NL94164 T-560-BR-Y-66 - One-Piece Bronze Ball Valve - PTFE Seat, Stainless Steel Trim |
NL94165 T-560-BR-Y-66 - One-Piece Bronze Ball Valve - PTFE Seat, Stainless Steel Trim |
NL94166 T-560-BR-Y-66 - One-Piece Bronze Ball Valve - PTFE Seat, Stainless Steel Trim |
NL94168 T-560-BR-Y-66 - One-Piece Bronze Ball Valve - PTFE Seat, Stainless Steel Trim |
|||||
UPC Code | N/A 039923664884 | N/A 039923664686 | N/A 039923664693 | N/A 039923664709 | N/A 039923664716 | |||||
Type | N/A Ball Valve | |||||||||
Connection Type | N/A T -- Female NPT Thread (FIPT) | |||||||||
Ball Material | N/A Stainless Steel | |||||||||
Valve Size | N/A 1/2 | N/A 1/4 | N/A 3/8 | N/A 1/2 | N/A 3/4 | |||||
Material | N/A Bronze | |||||||||
Valve Operator | N/A CS Standard Lever Handle | |||||||||
Description | N/A T560BRY66 1/2W/SS EXTERNAL | N/A T560BRY66 1/4W/LEVER HDL | N/A T560BRY66 3/8W/LEVER HDL | N/A T560BRY66 1/2W/LEVER HDL | N/A T560BRY66 3/4W/LEVER HDL | |||||
eClass Classification | N/A Bronze Ball Valves | |||||||||
All Type of Item | N/A Valve | |||||||||
Turns/Operation | N/A Quarter-Turn | |||||||||
Weight | N/A 0.595 lb | N/A 0.669 lb | N/A 0.632 lb | N/A 0.591 lb | N/A 0.823 lb | |||||
|