CAD/BIM eCatalog
Batch CAD Cart (0)
▾
G-590-Y-66 - Three-Piece Bronze Ball Valve - Grooved Ends, Stainless Steel Trim
Ball Valves
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. Options include NIB-SEAL® insulated handle that eliminates condensate. The three-piece valve is ideal for hot/cold water, numerous gas applications, compressed air, vacuum service, condenser and chilled water. Please refer to NIBCO technical data sheet, valve selection guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure
Items |
NJ8650C G-590-Y-66 - Three-Piece Bronze Ball Valve - Grooved Ends, Stainless Steel Trim |
NJ8650D G-590-Y-66 - Three-Piece Bronze Ball Valve - Grooved Ends, Stainless Steel Trim |
NJ8650E G-590-Y-66 - Three-Piece Bronze Ball Valve - Grooved Ends, Stainless Steel Trim |
NJ8650F G-590-Y-66 - Three-Piece Bronze Ball Valve - Grooved Ends, Stainless Steel Trim |
||||
UPC Code | N/A 039923684240 | N/A 039923684257 | N/A 039923684264 | N/A 039923684271 | ||||
Type | N/A Ball Valve | |||||||
Connection Type | N/A G - Grooved | |||||||
Ball Material | N/A Brass with Hard Chrome Plate | N/A Stainless Steel | N/A Stainless Steel | N/A Stainless Steel | ||||
Valve Size | N/A 1 1/2 | N/A 2 | N/A 2 1/2 | N/A 3 | ||||
Material | N/A Bronze | |||||||
Valve Operator | N/A CS Standard Lever Handle | |||||||
Description | N/A G590Y66 11/2 W/LEVER HDLE | N/A G590Y66 2 W/LEVER HDLE | N/A G590Y66 21/2 W/LEVER HDLE | N/A G590Y66 3 W/LEVER HDLE | ||||
eClass Classification | N/A Bronze Ball Valves | |||||||
All Type of Item | N/A Valve | |||||||
Turns/Operation | N/A Quarter-Turn | |||||||
Weight | N/A 4.422 lb | N/A 6.206 lb | N/A 11.537 lb | N/A 20.736 lb | ||||
|