CAD/BIM eCatalog
Batch CAD Cart (0)
▾
ST-585-70-SU - Two-Piece Bronze Ball Valve - Single Union End, Solder x Threaded
Ball Valves
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The reinforced PTFE seat ring and brass hard chrome plated ball exhibit high chemical resistance properties and is recommended for many high pressure applications. The two-piece valve is ideal for commercial and light industrial process applications that may include HVAC, hot and cold domestic water, low pressure steam, compressed air, LP gas and natural gas. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure
Items |
NJ83F26 ST-585-70-SU - Two-Piece Bronze Ball Valve - Single Union End, Solder x Threaded |
NJ83F28 ST-585-70-SU - Two-Piece Bronze Ball Valve - Single Union End, Solder x Threaded |
NJ83F2A ST-585-70-SU - Two-Piece Bronze Ball Valve - Single Union End, Solder x Threaded |
NJ83F2B ST-585-70-SU - Two-Piece Bronze Ball Valve - Single Union End, Solder x Threaded |
NJ83F2C ST-585-70-SU - Two-Piece Bronze Ball Valve - Single Union End, Solder x Threaded |
|||||
UPC Code | N/A 039923798442 | N/A 039923798459 | N/A 039923798466 | N/A 039923798473 | N/A 039923798480 | |||||
Type | N/A Ball Valve | |||||||||
Connection Type | N/A ST-SU -- Female Solder Cup x Female NPT Thread (FIPT) Union End | |||||||||
Ball Material | N/A Brass with Hard Chrome Plate | |||||||||
Valve Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Material | N/A Bronze | |||||||||
Valve Operator | N/A CS Standard Lever Handle | |||||||||
Description | N/A ST58570SU 1/2 W/SINGLE UNION END | N/A ST58570SU 3/4 W/SINGLE UNION END | N/A ST58570SU 1 W/SINGLE UNION END | N/A ST58570SU 1 1/4 W/SINGLE UNION END | N/A ST58570SU 1 1/2 W/SINGLE UNION END | |||||
eClass Classification | N/A Bronze Ball Valves | |||||||||
All Type of Item | N/A Valve | |||||||||
Valve Pressure Rating (SWP) | N/A 150 PSI / 10.3 Bar SWP | |||||||||
Turns/Operation | N/A Quarter-Turn | |||||||||
Weight | N/A 1.208 lb | N/A 1.836 lb | N/A 2.907 lb | N/A 4.393 lb | N/A 6.436 lb | |||||
|