CAD/BIM eCatalog
Batch CAD Cart (0)
▾
TC580-CS-R-25-SR - THRD STD PORT CS/CS TRIM BV
Ball Valves
The NIBCO bar stock carbon steel ball valve provides bubble-tight shutoff at 2000 PSI. The reinforced PTFE seat ring and stainless steel ball exhibit high chemical resistance properties and is recommended for process piping. The two-piece valve may be used on hot/cold water, HVAC, and is recommended for process piping, some chemical and utility service applications. This valve features threaded ends for easy installation. Please refer to NIBCO technical data sheets, valve selection guides, chemical resistance guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified and versatile valve option in commercial and industrial applications. NIBCO® ball valves are backed by the exclusive NIBCO INC. 5-year 125% limited warranty.
Unit of Measure
Items |
NL94Z04 TC580-CS-R-25-SR 1/4" THRD STD PORT CS/CS TRIM BV |
NL94Z05 TC580-CS-R-25-SR 3/8" THRD STD PORT CS/CS TRIM BV |
NL94Z06 TC580-CS-R-25-SR 1/2" THRD STD PORT CS/CS TRIM BV |
NL94Z08 TC580-CS-R-25-SR 3/4" THRD STD PORT CS/CS TRIM BV |
NL94Z0A TC580-CS-R-25-SR 1" THRD STD PORT CS/CS TRIM BV |
|||||
UPC Code | N/A 039923397966 | N/A 039923397973 | N/A 039923397980 | N/A 039923397997 | N/A 039923398000 | |||||
Type | N/A | |||||||||
Seat Material | N/A Plastic - NIBCO - PTFE - Reinforced | |||||||||
Handle Grip Material | N/A Rubber - NIBCO - Plastisol - Blue | |||||||||
Valve Material | N/A Metal - NIBCO - Steel - Carbon | |||||||||
Valve Size | N/A 1/4 | N/A 3/8 | N/A 1/2 | N/A 3/4 | N/A 1 | |||||
Valve End Connection Type | N/A T -- Female NPT Thread (FIPT) | |||||||||
Valve Operator | N/A Spring Return Handle | |||||||||
Description | N/A TC580CSR25SR 1/4 THD RP BV 2PT MTG SR CS | N/A TC580CSR25SR 3/8 THD RP BV 2PT MTG SR CS | N/A TC580CSR25SR 1/2 THD RP BV 2PT MTG SR CS | N/A TC580CSR25SR 3/4 THD RP BV 2PT MTG SR CS | N/A TC580CSR25SR 1 THD RP BV 2PT MTG SR CS | |||||
Weight | N/A 0.6 lb | N/A 0.75 lb | N/A 1.340 lb | N/A 2.050 lb | N/A 2.050 lb | |||||
|