hero-banner
Batch CAD Cart (0)
  • Cart is empty
The NIBCO® two-piece valve is ideal for commercial and light industrial applications that require garden hose connections for drainage purposes. The bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close, and bubble-tight shutoff at 600 PSI. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure
Items
Two-Piece Bronze Ball Valve - Stainless Steel Trim, Hose Connection, T-585-70-66-HC

T-585-70-66-HC - Two-Piece Bronze Ball Valve - Stainless Steel Trim, Hose Connection

Two-Piece Bronze Ball Valve - Stainless Steel Trim, Hose Connection, T-585-70-66-HC

T-585-70-66-HC - Two-Piece Bronze Ball Valve - Stainless Steel Trim, Hose Connection
UPC Code N/A 039923797926 N/A 039923797933
Type N/A Ball Valve
Connection Type N/A T-HC -- Female NPT Thread (FIPT) x Hose Cap & Chain
Ball Material N/A Stainless Steel
Valve Size N/A 1/2 N/A 3/4
Material N/A Bronze
Valve Operator N/A CS Standard Lever Handle
Description N/A T5857066HC 1/2 W/ 3/4 HOSE CAP CHAIN N/A T5857066HC 3/4 W/ 3/4 HOSE CAP CHAIN
eClass Classification N/A Bronze Ball Valves
All Type of Item N/A Valve
Turns/Operation N/A Quarter-Turn
Weight N/A 0.801 lb N/A 1.463 lb