CAD/BIM eCatalog
Batch CAD Cart (0)
▾
T-685-66-LF - Ball Valve - Lead-Free*, Two-Piece, Full Port, Stainless Steel Trim, Threaded
Ball Valves
The NIBCO® ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The two-piece valve features thread ends for easy installation. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. Choose NIBCO® valves for the most specified, versatile and economical valve option in commercial and residential applications. NIBCO® valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure
Items |
NL99214 T-685-66-LF Ball Valve – Lead-Free*, Two-Piece, Full Port, Stainless Steel Trim, Threaded |
NL99215 T-685-66-LF Ball Valve – Lead-Free*, Two-Piece, Full Port, Stainless Steel Trim, Threaded |
NL99216 T-685-66-LF Ball Valve – Lead-Free*, Two-Piece, Full Port, Stainless Steel Trim, Threaded |
NL99218 T-685-66-LF Ball Valve – Lead-Free*, Two-Piece, Full Port, Stainless Steel Trim, Threaded |
NL9921A T-685-66-LF Ball Valve – Lead-Free*, Two-Piece, Full Port, Stainless Steel Trim, Threaded |
|||||
UPC Code | N/A 039923319425 | N/A 039923319432 | N/A 039923319456 | N/A 039923319463 | N/A 039923319470 | |||||
Type | N/A Ball Valve | |||||||||
Valve Size | N/A 1/4 | N/A 3/8 | N/A 1/2 | N/A 3/4 | N/A 1 | |||||
Connection Type | N/A T -- Female NPT Thread (FIPT) | |||||||||
Seal Material | N/A RPTFE (Reinforced) | |||||||||
Seat Material | N/A RPTFE (Reinforced) | |||||||||
Stem Material | N/A SS - Stainless Steel | |||||||||
Ball Material | N/A Stainless Steel | |||||||||
Body Material | N/A Lead Free Silicon Bronze | |||||||||
Valve Operator | N/A Lever Handle | |||||||||
Description | N/A T-685-66-LF 1/4 THRD FULL PORT BV SS TRI | N/A T-685-66-LF 3/8 THRD FULL PORT BV SS TRI | N/A T-685-66-LF 1/2 THRD FULL PORT BV SS TRI | N/A T-685-66-LF 3/4 THD FULL PORT BV SS TRIM | N/A T-685-66-LF 1 THRD FULL PORT BV SS TRIM | |||||
eClass Classification | N/A Lead-Free* Ball Valves | |||||||||
Weight | N/A 0.38 lb | N/A 0.360 lb | N/A 0.53 lb | N/A 0.96 lb | N/A 1.32 lb | |||||
|