CAD/BIM eCatalog
Batch CAD Cart (0)
▾
T-595-Y-66-LF - Ball Valve - Lead-Free*, Three-Piece, Full Port, Stainless Steel Trim
Ball Valves
The NIBCO® ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The lead-free ball valve provides bubble-tight shutoff at 600 PSI. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. Choose NIBCO® valves for the most specified, versatile and economical valve option in commercial and residential applications. NIBCO® valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure
Items |
NL99HX4 T-595-Y-66-LF Ball Valve – Lead-Free*, Three-Piece, Full Port, Stainless Steel Trim |
NL99HX5 T-595-Y-66-LF Ball Valve – Lead-Free*, Three-Piece, Full Port, Stainless Steel Trim |
NL99HX6 T-595-Y-66-LF Ball Valve – Lead-Free*, Three-Piece, Full Port, Stainless Steel Trim |
NL99HX8 T-595-Y-66-LF Ball Valve – Lead-Free*, Three-Piece, Full Port, Stainless Steel Trim |
NL99HXA T-595-Y-66-LF Ball Valve – Lead-Free*, Three-Piece, Full Port, Stainless Steel Trim |
|||||
UPC Code | N/A 039923320148 | N/A 039923320155 | N/A 039923320162 | N/A 039923320179 | N/A 039923320186 | |||||
Type | N/A Ball Valve | |||||||||
Connection Type | N/A T -- Female NPT Thread (FIPT) | |||||||||
Ball Material | N/A Stainless Steel | |||||||||
Valve Size | N/A 1/4 | N/A 3/8 | N/A 1/2 | N/A 3/4 | N/A 1 | |||||
Material | N/A Lead Free Silicon Bronze | |||||||||
Valve Operator | N/A | |||||||||
Description | N/A T-595Y-66-LF 1/4 THRD FULL PT 3-PC SS TR | N/A T-595Y-66-LF 3/8 THRD FULL PT 3-PC SS TR | N/A T-595Y-66-LF 1/2 THRD FULL PT 3-PC SS TR | N/A T-595Y-66-LF 3/4 THRD FULL PT 3-PC SS TR | N/A T-595Y-66-LF 1 THRD FULL PT 3-PC SS TRIM | |||||
eClass Classification | N/A Lead-Free* Ball Valves | |||||||||
All Type of Item | N/A Valve | |||||||||
Turns/Operation | N/A Quarter-Turn | |||||||||
All Special Application | N/A Lead-Free* | |||||||||
Weight | N/A 0.991 lb | N/A 0.963 lb | N/A 1.01 lb | N/A 1.6 lb | N/A 2.700 lb | |||||
|