CAD/BIM eCatalog
Batch CAD Cart (0)
▾
T-585-80-LF-HC - Two-Piece Performance Bronze Ball Valve - Lead-Free*, Full Port, Threaded, Hose Connection
Ball Valves
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The two-piece valve features threaded ends for easy installation. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, residential, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure
Items |
NL958X6 T-585-80-LF-HC - Two-Piece Bronze Ball Valve |
NL958X8 T-585-80-LF-HC - Two-Piece Bronze Ball Valve |
NL95ZH6 T-585-80-LF-HC - Two-Piece Bronze Ball Valve |
NL95ZH8 T-585-80-LF-HC - Two-Piece Bronze Ball Valve |
||||
UPC Code | N/A 039923349156 | N/A 039923349163 | N/A 039923406439 | N/A 039923406446 | ||||
Type | N/A Ball Valve | |||||||
Connection Type | N/A T-HC -- Female NPT Thread (FIPT) x Hose Cap & Chain | |||||||
Valve Size | N/A 1/2 | N/A 3/4 | N/A 1/2 | N/A 3/4 | ||||
Material | N/A Lead Free Silicon Bronze | |||||||
Valve Operator | N/A CS Standard Lever Handle | N/A CS Standard Lever Handle | N/A CS Spring Return Handle | N/A CS Spring Return Handle | ||||
Description | N/A T585-80-LF-HC 1/2 W/ 3/4 HOSE CAP CHAIN | N/A T585-80-LF-HC 3/4 W/ 3/4 HOSE CAP CHAIN | N/A T58580LFHCSR 1/2 TH FP BV H CAP S RTR HD | N/A T58580LFHCSR 3/4 TH FP BV H CAP S RTR HD | ||||
eClass Classification | N/A Lead-Free* Ball Valves | |||||||
Turns/Operation | N/A Quarter-Turn | |||||||
Weight | N/A 0.8 lb | N/A 1.46 lb | N/A 1.28 lb | N/A 1.960 lb | ||||
|