CAD/BIM eCatalog
Batch CAD Cart (0)
▾
T-585-70-HC - Two-Piece Bronze Ball Valve - Threaded and Hose Connections
Ball Valves
The NIBCO® full port valve features thread end connections for easy installation. The bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close and bubble-tight shutoff at 600 PSI. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure
Items |
NL95806 T-585-70-HC - Two-Piece Bronze Ball Valve - Threaded and Hose Connections |
NL95808 T-585-70-HC - Two-Piece Bronze Ball Valve - Threaded and Hose Connections |
||
UPC Code | N/A 039923796387 | N/A 039923796394 | ||
Type | N/A Ball Valve | |||
Valve Size | N/A 1/2 in | N/A 3/4 in | ||
Body Material | N/A BRZ Cast Bronze | |||
Seat Material | N/A RPTFE (Reinforced) | |||
Seal Material | N/A RPTFE (Reinforced) | |||
Lining Material | N/A | |||
Med Gas Working Pressure | N/A | |||
Cold Working Pressure | N/A | |||
Operation Type | N/A CS Standard Lever Handle | |||
Connection Type | N/A S-HC -- Female Solder Cup x Hose Cap and Chain | |||
Ball Material | N/A Brass with Hard Chrome Plate | |||
Description | N/A T58570HC 1/2 W/ 3/4 HOSE CAP CHAIN | N/A T58570HC 3/4 W/ 3/4 HOSE CAP CHAIN | ||
Valve Ball Body Type | N/A Two-Piece | |||
Turns / Operation | N/A Quarter-Turn | |||
Valve Ball Port Style | N/A Full Port | |||
Weight | N/A 0.801 lb | N/A 1.463 lb | ||
|