CAD/BIM eCatalog
Batch CAD Cart (0)
▾
T-585-70-66 - Two-Piece Bronze Ball Valve - Stainless Steel Trim, Threaded End Connections
Ball Valves
The NIBCO® bronze ball valve ensures ease of operation with quarter-turn (90 degrees) open to close. The full port valve is ideal for commercial and light industrial process applications that may include HVAC, hot and cold domestic water, low pressure steam, compressed air, LP gas, natural gas and aggressive water applications. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure
Items |
NL95H04 T-585-70-66 - Two-Piece Bronze Ball Valve - Stainless Steel Trim, Threaded End Connections |
NL95H05 T-585-70-66 - Two-Piece Bronze Ball Valve - Stainless Steel Trim, Threaded End Connections |
NL95H06 T-585-70-66 - Two-Piece Bronze Ball Valve - Stainless Steel Trim, Threaded End Connections |
NL95H08 T-585-70-66 - Two-Piece Bronze Ball Valve - Stainless Steel Trim, Threaded End Connections |
NL95H0A T-585-70-66 - Two-Piece Bronze Ball Valve - Stainless Steel Trim, Threaded End Connections |
|||||
UPC Code | N/A 039923681010 | N/A 039923681027 | N/A 039923681034 | N/A 039923681041 | N/A 039923681058 | |||||
Type | N/A Ball Valve | |||||||||
Connection Type | N/A T -- Female NPT Thread (FIPT) | |||||||||
Valve Size | N/A 1/4 | N/A 3/8 | N/A 1/2 | N/A 3/4 | N/A 1 | |||||
Seal Material | N/A RPTFE (Reinforced) | |||||||||
Seat Material | N/A RPTFE (Reinforced) | |||||||||
Stem Material | N/A SS - Stainless Steel | |||||||||
Ball Material | N/A Stainless Steel | |||||||||
Body Material | N/A Bronze | |||||||||
Valve Operator | N/A CS Standard Lever Handle | |||||||||
Description | N/A T5857066 1/4 THRD BALL FULL PORT SS TRM | N/A T5857066 3/8 THRD BALL FULL PORT SS TRM | N/A T5857066 1/2 THRD BALL FULL PORT SS TRM | N/A T5857066 3/4 THRD BALL FULL PORT SS TRM | N/A T5857066 1 THRD BALL FULL PORT SS TRM | |||||
eClass Classification | N/A Bronze Ball Valves | |||||||||
Turns/Operation | N/A Quarter-Turn | |||||||||
Weight | N/A 0.457 lb | N/A 0.451 lb | N/A 0.655 lb | N/A 1.32 lb | N/A 1.953 lb | |||||
|