CAD/BIM eCatalog
Batch CAD Cart (0)
▾
T-585-70-66-ST - Two-Piece Bronze Ball Valve - Steam Service
Ball Valves
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The two-piece valve is ideal for commercial and light industrial process applications that may include medium pressure steam. The valve has threaded ends for easy installation. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure
Items |
NL95D06 T-585-70-66-ST - Two-Piece Bronze Ball Valve - Steam Service |
NL95D08 T-585-70-66-ST - Two-Piece Bronze Ball Valve - Steam Service |
NL95D0A T-585-70-66-ST - Two-Piece Bronze Ball Valve - Steam Service |
NL95D0B T-585-70-66-ST - Two-Piece Bronze Ball Valve - Steam Service |
NL95D0C T-585-70-66-ST - Two-Piece Bronze Ball Valve - Steam Service |
|||||
UPC Code | N/A 039923796257 | N/A 039923796264 | N/A 039923796271 | N/A 039923796288 | N/A 039923796295 | |||||
Type | N/A Ball Valve | |||||||||
Connection Type | N/A T -- Female NPT Thread (FIPT) | |||||||||
Valve Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Seal Material | N/A Carbon-Filled PTFE | |||||||||
Seat Material | N/A Carbon-Filled PTFE | |||||||||
Stem Material | N/A SS - Stainless Steel | |||||||||
Ball Material | N/A Stainless Steel | |||||||||
Body Material | N/A Bronze | |||||||||
Valve Operator | N/A SS Standard Lever Handle | |||||||||
Description | N/A T5857066ST 1/2 250 PSI STEAM SERV | N/A T5857066ST 3/4 250 PSI STEAM SERV | N/A T5857066ST 1 250 PSI STEAM SERV | N/A T5857066ST 1 1/4 250 PSI STEAM SERV | N/A T5857066ST 1 1/2 250 PSI STEAM SERV | |||||
eClass Classification | N/A Bronze Ball Valves | |||||||||
Turns/Operation | N/A Quarter-Turn | |||||||||
Weight | N/A 0.688 lb | N/A 1.321 lb | N/A 2.128 lb | N/A 3.435 lb | N/A 4.842 lb | |||||
|