CAD/BIM eCatalog
Batch CAD Cart (0)
▾
T-585-66-LF - Two-Piece Bronze Ball Valve - Lead-Free*, Full Port, Stainless Steel Trim, Threaded
Ball Valves
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The two-piece valve features threaded ends for easy installation. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, residential, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure
| Items |
NL95HX4 T-585-66-LF - Two-Piece Bronze Ball Valve - Lead-Free*, Full Port, Stainless Steel Trim, Threaded |
NL95HX5 T-585-66-LF - Two-Piece Bronze Ball Valve - Lead-Free*, Full Port, Stainless Steel Trim, Threaded |
NL95XHB T-585-66-LF - Two-Piece Bronze Ball Valve - Lead-Free*, Full Port, Stainless Steel Trim, Threaded |
NL95XHC T-585-66-LF - Two-Piece Bronze Ball Valve - Lead-Free*, Full Port, Stainless Steel Trim, Threaded |
NL95XHD T-585-66-LF - Two-Piece Bronze Ball Valve - Lead-Free*, Full Port, Stainless Steel Trim, Threaded |
|||||
| UPC Code | N/A 039923338778 | N/A 039923338785 | N/A 039923338822 | N/A 039923338839 | N/A 039923338846 | |||||
| Type | N/A Ball Valve | |||||||||
| Connection Type | N/A T -- Female NPT Thread (FIPT) | |||||||||
| Stem Material | N/A Stainless Steel | |||||||||
| Ball Material | N/A | |||||||||
| Valve Size | N/A 1/4 | N/A 3/8 | N/A 1 1/4 | N/A 1 1/2 | N/A 2 | |||||
| Material | N/A Lead Free Silicon Bronze | |||||||||
| Valve Operator | N/A CS Standard Lever Handle | |||||||||
| Valve Operator Material | N/A Metal - NIBCO - 316 Stainless Steel | |||||||||
| Description | N/A T-585-66-LF 1/4 THRD FULL PORT SS TRIM | N/A T-585-66-LF 3/8 THRD FULL PORT SS TRIM | N/A T-585-66-LF 11/4 THRD FULL PORT SS TRIM | N/A T-585-66-LF 11/2 THRD FULL PORT SS TRIM | N/A T-585-66-LF 2 THRD FULL PORT SS TRIM | |||||
| Turns/Operation | N/A Quarter-Turn | |||||||||
| Weight | N/A 0.426 lb | N/A 0.444 lb | N/A 2.868 lb | N/A 3.826 lb | N/A 5.568 lb | |||||
|
|
||||||||||
