CAD/BIM eCatalog
Batch CAD Cart (0)
▾
T-585-66-LF-HC - Two-Piece Bronze Ball Valve - Lead-Free*, Full Port, Stainless Steel Trim, Threaded, Hose Connection
Ball Valves
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The two-piece valve features threaded ends for easy installation. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, residential, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure
Items |
NL978X6 T-585-66-LF-HC - Two-Piece Bronze Ball Valve - Lead-Free*, Full Port, Stainless Steel Trim, Threaded, Hose Connection |
NL978X8 T-585-66-LF-HC - Two-Piece Bronze Ball Valve - Lead-Free*, Full Port, Stainless Steel Trim, Threaded, Hose Connection |
||
UPC Code | N/A 039923349477 | N/A 039923349484 | ||
Type | N/A Ball Valve | |||
Valve Size | N/A 1/2 in | N/A 3/4 in | ||
Body Material | N/A Lead Free Silicon Bronze | |||
Seat Material | N/A RPTFE (Reinforced) | |||
Seal Material | N/A RPTFE (Reinforced) | |||
Lining Material | N/A | |||
Operation Type | N/A CS Standard Lever Handle | |||
Connection Type | N/A T-HC -- Female NPT Thread (FIPT) x Hose Cap & Chain | |||
Description | N/A T585-66-LF-HC 1/2 W/ 3/4 HOSE CAP SS TRM | N/A T585-66-LF-HC 3/4 W/ 3/4 HOSE CAP SS TRM | ||
Valve Ball Body Type | N/A Two-Piece | |||
Turns / Operation | N/A Quarter-Turn | |||
Valve Ball Port Style | N/A Full Port | |||
Weight | N/A 0.813 lb | N/A 1.452 lb | ||
|